??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
Phidgets
Description
LightSound
Bill of material
Sound Phidget
ORDERNO
AMERICAN_HTS_IMPORT_CODE
american hts import code
CANADIAN_HS_EXPORT_CODE
canadian hs export code
CONTROLLED_BY
controlled by
COUNTRY_OF_ORIGIN
country of origin
CN (China)
CURRENT_CONSUMPTION_MAX
current consumption max
CURRENT_CONSUMPTION_MIN
current consumption min
LIGHT_LEVEL_MAX__5V_
light level max (5v)
LIGHT_LEVEL_MIN
light level min
LIGHT_RESOLUTION
light resolution
OPERATING_TEMPERATURE_MAX
operating temperature max
OPERATING_TEMPERATURE_MIN
operating temperature min
SAMPLING_INTERVAL_MAX
sampling interval max
SAMPLING_INTERVAL_MIN
sampling interval min
SENSOR_TYPE
sensor type
NAME
name
SOUND_LEVEL_MAX
sound level max
SOUND_LEVEL_MIN
sound level min
LIGHT_CURRENT_RATIO
light current ratio
OUTPUT_IMPEDANCE
output impedance
PEAK_SENSITIVITY_WAVELENGTH
peak sensitivity wavelength
RESPONSE_TIME_MAX
response time max
SENSOR_OUTPUT_TYPE
sensor output type
SUPPLY_VOLTAGE_MAX
supply voltage max
SUPPLY_VOLTAGE_MIN
supply voltage min
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions