??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
ALW
Description
LIGHTPLANE 1 - LP1S - Suspended
Bill of material
LP1SD EXT/R
ORDERNO
ANGLE
angle
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CEILING_HEIGHT
ceiling height
10
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR_RENDERING_INDEX
colour rendering index
80 CRI
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
24
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FLIP_FLUSH
flip flush
FLIP_SCREEN
flip screen
HEIGHT
height
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
12500
LAMP
lamp
1 x 8.5 W LED
LENGHT
lenght
50
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
ALW lighting
MASSUNIT
massunit
1
MODEL
model
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCREEN_HEIGHT
screen height
SHARED
shared
1
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
LIGHTPLANE 1 Suspended
URL
url
www.alwusa.com
VERSION
version
2014
WIDTH
width
0.999999999999999
NAME
name
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions