??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Catalog navigation
Выбор CAD модели
Доступные продукты: 5
HELP_VARIABLE
Company
ALW
Description
Lighting-Sconce-Neidhardt-RPD04-S Corner
Bill of material
S58
ORDERNO
A
a
ANGLE
angle
50
APPARENT_LOAD
apparent load
B
b
C
c
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
8
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
END
end
0.25
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LAMP
lamp
LED Strip
LENGTH
length
LIGHT_A
light a
LIGHT_B
light b
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Neidhardt Inc.
MASSUNIT
massunit
1
MODEL
model
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STANDOFF
standoff
0.125
SX
sx
0.125
TILT_ANGLE
tilt angle
90
URL
url
http://www.neidhardtinc.com/catalog/fixtures/rpd04-s/
VERSION
version
2015
WALL_ANGLE
wall angle
90
WATTAGE_COMMENTS
wattage comments
6.3 w/sf
NAME
name
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions