??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
AXIS LIGHTING
Description
Lighting-Recessed_Vertical-Axis-Sculpt
Bill of material
SCRV-500-80-35-0.5M-2x2-D
IDENT
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CIRCUIT
circuit
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUSTOM
custom
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FLANGE_THICKNESS
flange thickness
0.055
HOST
host
5
HOST_LENGTH
host length
HOST_WIDTH
host width
13.750
HOUSING_FINISH
housing finish
IC_CONTROLS
ic controls
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
16510
LAMP
lamp
LED
LAMP_CONFIGURATION
lamp configuration
2
LAMP_CONFIGURATION_B
lamp configuration b
2
LAMP_DISTANCE_AA
lamp distance aa
LAMP_DISTANCE_AB
lamp distance ab
LAMP_DISTANCE_BA
lamp distance ba
LAMP_DISTANCE_BB
lamp distance bb
LAMP_WATTAGE
lamp wattage
5.550
LENGTH_A
length a
LENGTH_B
length b
LENS_END_CAP_FINISH
lens end cap finish
LENS_FINISH
lens finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Axis Lighting
MASSUNIT
massunit
1
MODEL
model
Sculpt Recessed Vertical Mount
MOUNTING_FLANGE
mounting flange
0
MOUNTING_FLANGELESS
mounting flangeless
1
NUMBER_OF_LAMPS_A
number of lamps a
NUMBER_OF_LAMPS_B
number of lamps b
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14
OMNICLASS_TITLE
omniclass title
General Luminaries, Directional
OTHER
other
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
PRODUCT_ID
product id
SCRV
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHIELDING_FLUSH
shielding flush
SHIELDING_HALF_INCH_STEPLENS
shielding half inch steplens
SHIELDING_TWO_INCH_STEPLENS
shielding two inch steplens
STEPLENS_HEIGHT
steplens height
SYMBOL_LENGTH
symbol length
SYMBOL_WIDTH
symbol width
2.250
TILT_ANGLE
tilt angle
90
TOTAL_NUMBER_OF_LAMPS
total number of lamps
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.axislighting.com/CMS/itemsDetail_Sculpt.php?285
VOLTAGE
voltage
120.000
WATTAGE_COMMENTS
wattage comments
WIDTH
width
1.750
WITH_ADDITIONAL_LAMP
with additional lamp
WITH_ADDITIONAL_LAMP_B
with additional lamp b
0
WITH_MULTIPLE_LAMPS
with multiple lamps
0
WITH_MULTIPLE_LAMPS_B
with multiple lamps b
0
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions