??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Delray Lighting
Description
lighting_pendent_mount_cylindro_central_mount_led
Bill of material
Lighting Pendent Mount Cylindro Central Mount Led - lighting_pendent_mount_cylindro_central_mount_led_refer_to_catalog_HI
VARIANTNAME
Refer to Catalog
VARIANTLOD
HI
TILTANGLE
Tilt Angle
-90.000
PHOTOMETRICWEBFILE
Photometric Web File
B6401.526.IES
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
EMITFROMCIRCLEDIAMETER
Emit from Circle Diameter
2.000 FEET
EMITSHAPEVISIBLEINRENDERING
Emit Shape Visible in Rendering
0.000
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
AMPS
Amps
0.000 A
INPUTWATTS
Input Watts
16.000 W
POWERFACTOR
Power Factor
1.000
WATTS
Watts
0.000 W
VOLTAGE
Voltage
120.000 V
NUMBEROFPOLES
Number of Poles
1.000
LAMP
Lamp
T5
CONNECTORDESCRIPTION
Connector Description
Power Connection
APPARENTLOAD
Apparent Load
16.000 VA
COEFFICIENTOFUTILIZATION
Coefficient of Utilization
1.000
LIGHTHEIGHT
Light Height
3.380 FEET
DEFAULTELEVATION
Default Elevation
4.000 FEET
OPTIONALSPOT
Optional Spot
0.000
NOOPTIONALSPOT
No Optional Spot
1.000
LAMPTYPE
Lamp Type
T5
DIMMING
Dimming
0.000
CONSTRUCTIONNOTE
Construction Note
If No Optional Spot is selected, Spot Model is Void
BALLAST
Ballast
Standard
PENDANTHEIGHT
Pendant Height
3.000 FEET
INSTALLATIONTYPE
Installation Type
Center Mount
URL
www.delraylighting.com
PRODUCTPAGEURL
Product Page URL
http://www.delraylighting.com/big_lights.html
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://delraylighting.com/spec_pg_pdfs/650.pdf
MODEL
Model
6401
MANUFACTURER
Manufacturer
Delray Lighting
LEDTYPE
LED Type
Red
DESCRIPTION
Description
Cylindro Color LED with Opal Acrylic Diffuser and Center Mount
ASSEMBLYCODE
Assembly Code
D5020210
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions