??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 30
HELP_VARIABLE
Company
Delray Lighting
Description
lighting_pendent_mount_big_light_cylinder
Bill of material
Lighting Pendent Mount Big Light Cylinder - lighting_pendent_mount_big_light_cylinder_120v_t8_no_downlight_cable_mount_57_HI
VARIANTNAME
VARIANTLOD
HI
TILTANGLE
Tilt Angle
0.000
PHOTOMETRICWEBFILE
Photometric Web File
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
EMITFROMLINELENGTH
Emit from Line Length
FEET
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
AMPS
Amps
A
INPUTWATTS
Input Watts
W
POWERFACTOR
Power Factor
1.000
WATTS
Watts
W
VOLTAGE
Voltage
V
NUMBEROFPOLES
Number of Poles
1.000
CONNECTORDESCRIPTION
Connector Description
Power Connection
APPARENTLOAD
Apparent Load
VA
COEFFICIENTOFUTILIZATION
Coefficient of Utilization
1.000
DEFAULTELEVATION
Default Elevation
4.000 FEET
LAMPTYPE
Lamp Type
T8
PIPEMOUNT
Pipe Mount
DIMMING
Dimming
0.000
CANOPYHEIGHT
Canopy Height
FEET
CABLEMOUNT
Cable Mount
BALLAST
Ballast
Standard
LIGHTSOURCEHEIGHT
Light Source Height
FEET
PENDANTHEIGHT
Pendant Height
3.000 FEET
URL
www.delraylighting.com
PRODUCTPAGEURL
Product Page URL
http://www.delraylighting.com/big_lights.html
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.delraylighting.com/spec_pg_pdfs/6300.pdf
OPTIONS
Options
MODEL
Model
MANUFACTURER
Manufacturer
Delray Lighting
INSTALLATIONTYPE
Installation Type
DOWNLIGHTOPTION
Downlight Option
DESCRIPTION
Description
Big Light Pendant Cylinder
ASSEMBLYCODE
Assembly Code
D5020200
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions