??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ALW
Description
Lighting-Pendant-Neidhart-RPD08-P1
Bill of material
Neidhart-RPD08-P1
ORDERNO
Neidhart-RPD08-P1
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
284
ARM_ANGLE
arm angle
-20
ARM_LENGTH
arm length
2.79166666666667
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Fan-Shaped LED Pendant
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LAMP
lamp
LED Strip
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Neidhardt Inc.
MASSUNIT
massunit
1
MODEL
model
NDHT-RPD08-P1
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
NDHT-RPD08-P1-2015.04.02-IES.ies
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUSPENSION_HEIGHT
suspension height
2
TILT_ANGLE
tilt angle
90
URL
url
http://www.neidhardtinc.com/catalog/fixtures/rpd08-p1/
VERSION
version
2015
WATTAGE_COMMENTS
wattage comments
9W/ft
NAME
name
Lighting-Pendant-Neidhart-RPD08-P1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions