??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 24
HELP_VARIABLE
Company
Delray Lighting
Description
lighting_pendant_mount_completa_led_48
Bill of material
Lighting Pendant Mount Completa Led 48 - lighting_pendant_mount_completa_led_48_120v_completa_stand_alone__rgb_led_HI
VARIANTNAME
VARIANTLOD
HI
TILTANGLE
Tilt Angle
-90.000
PHOTOMETRICWEBFILE
Photometric Web File
Generic
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
EMITFROMLINELENGTH
Emit from Line Length
4.000 FEET
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
INPUTWATTS
Input Watts
W
POWERFACTOR
Power Factor
1.000
WATTS
Watts
W
VOLTAGE
Voltage
V
NUMBEROFPOLES
Number of Poles
1.000
NUMBEROFLAMPS
Number of Lamps
1.000
LAMP
Lamp
DO NOT USE
CONNECTORDESCRIPTION
Connector Description
Electrical Connection for Light
AMPS
Amps
A
APPARENTLOAD
Apparent Load
VA
COEFFICIENTOFUTILIZATION
Coefficient of Utilization
1.000
DEFAULTELEVATION
Default Elevation
4.000 FEET
STANDARDBALLASTNODIMMING
Standard Ballast No Dimming
1.000
SWRBOPTION
SWRB Option
0.000
STDIMMING
ST Dimming
1.000
LAMPTYPE
Lamp Type
LED
GRIPPERCONNECTOR
Gripper Connector
1.000
EMERGENCYBALLAST
Emergency Ballast
0.000
DIMMING
Dimming
0.000
BALLAST
Ballast
Standard
PENDANTHEIGHT
Pendant Height
3.000 FEET
LENGTH
Length
4.000 FEET
LAMPLENGTH
Lamp Length
2.000 FEET
CEILINGHEIGHT
Ceiling Height
0.190 FEET
URL
www.delraylighting.com
PRODUCTPAGEURL
Product Page URL
http://delraylighting.com/stick_seamless.html
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://delraylighting.com/spec_pg_pdfs/completa_led.pdf
MODEL
Model
MANUFACTURER
Manufacturer
Delray Lighting
DESCRIPTION
Description
Stick Completa Seamless LED
ASSEMBLYCODE
Assembly Code
D5020210
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions