??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 16
HELP_VARIABLE
Company
Delray Lighting
Description
lighting_cantilever_wall_mount_trim_30_st9_36_em
Bill of material
Lighting Cantilever Wall Mount Trim 30 St9 36 Em - lighting_cantilever_wall_mount_trim_30_st9_36_em_120v_39w_flourescent_stick_standard_t5ho_HI
VARIANTNAME
VARIANTLOD
HI
TILTANGLE
Tilt Angle
-90.000
PHOTOMETRICWEBFILE
Photometric Web File
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
EMITFROMLINELENGTH
Emit from Line Length
2.950 FEET
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
INPUTWATTS
Input Watts
W
POWERFACTOR
Power Factor
1.000
WATTS
Watts
W
VOLTAGE
Voltage
V
NUMBEROFPOLES
Number of Poles
1.000
NUMBEROFLAMPS
Number of Lamps
1.000
LAMP
Lamp
DO NOT USE
CONNECTORDESCRIPTION
Connector Description
Electrical Connection for Light
AMPS
Amps
A
APPARENTLOAD
Apparent Load
VA
COEFFICIENTOFUTILIZATION
Coefficient of Utilization
1.000
DEFAULTELEVATION
Default Elevation
4.000 FEET
STANDARDBALLASTNODIMMING
Standard Ballast No Dimming
1.000
LAMPTYPE
Lamp Type
EMERGENCYBALLAST
Emergency Ballast
1.000
DIMMING
Dimming
0.000
BALLAST
Ballast
Standard
SRBDISTANCEFROMBOX
SRB Distance From Box
0.500 FEET
PENDANTLENGTH
Pendant Length
2.000 FEET
LENGTH
Length
2.950 FEET
LAMPLENGTH
Lamp Length
1.470 FEET
CEILINGTHICKNESS
Ceiling Thickness
0.250 FEET
URL
www.delraylighting.com
PRODUCTPAGEURL
Product Page URL
http://www.delraylighting.com/st9_cantilever.html
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.delraylighting.com/spec_pg_pdfs/st9_30.pdf
MODEL
Model
MANUFACTURER
Manufacturer
Delray Lighting
DESCRIPTION
Description
Stick 3' Florescent Light Fixture Cantilever Wall Mount
ASSEMBLYCODE
Assembly Code
D5020210
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions