??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Teknion
Description
Lighting Base Sanna Ylsb1d R2013 Desk Base Lamp HI
Bill of material
lighting_base_sanna_ylsb1d_r2013_desk_base_lamp_HI
VARIANTNAME
Desk Base Lamp
VARIANTLOD
HI
LOWEMITTINGMATERIAL
Low Emitting Material
1.000
LOWEMITTINGFINISH
Low Emitting Finish
1.000
APPARENTLOAD
Apparent Load
0.000 VA
BASERADIUS
Base Radius
4.750 INCH
DEFAULTELEVATION
Default Elevation
48.000 INCH
UNITWEIGHT
Unit Weight
6.750 lb
WIDTH
Width
9.500 INCH
HEIGHT
Height
18.000 INCH
WARRANTY
Warranty
http://www.teknion.com/papers/legal-international
URL
http://www.teknion.com/
SERIES
Series
Complements
PRODUCTPAGEURL
Product Page URL
http://www.teknion.com/ca/products/product-details?productLineId=d584746e-8e7a-673b-a6c8-ff64004460c4
PRODUCTLINE
Product Line
Sanna
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.teknion.com/pricing/complements/pdfs/YLSB_ppg.pdf
PARTNUMBER
Part Number
YLSB
MODEL
Model
YLSB1D
MANUFACTURERPHONE
Manufacturer Phone
416-661-3370
MANUFACTURERFAX
Manufacturer Fax
416-661-4586
MANUFACTUREREMAIL
Manufacturer Email
info.can@teknion.com
MANUFACTURERADDRESS
Manufacturer Address
1150 Flint Road, Toronto, ON. M3J 2J5. Canada
MANUFACTURER
Manufacturer
Teknion
DESCRIPTION
Description
Sanna Lamp Base Only (Desk & Table), Freestanding, Desk Lamp
ASSEMBLYCODE
Assembly Code
E2020200
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions