??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Korpinen
Description
Life mirror cabinet
Bill of material
Life mirror cabinet
ORDERNO
Life mirror cabinet
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
730
HOST
host
0
ISTALLATION_HEIGHT
istallation height
1170
KEYNOTE
keynote
MANUFACTURER
manufacturer
Korpinen Oy
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
2000-5003 Life MIrror Cabinet
OMNICLASS_NUMBER
omniclass number
23.40.35.00
OMNICLASS_TITLE
omniclass title
Casework
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.korpinen.com
WIDTH
width
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Life mirror cabinet
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions