??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Caroma
Description
Liano BathShower Mixer with Diverter
Bill of material
Liano BathShower Mixer with Diverter
ORDERNO
Liano BathShower Mixer with Diverter
ASSEMBLY_CODE
assembly code
C1030210
CATEGORY
category
CONNECTOR_RADIUS
connector radius
10
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
3
DEFAULT_ELEVATION
default elevation
1000
DESCRIPTION
description
Ceramic disc cartridge eliminates drips and minimises maintenance
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT_ANZRS
height_anzrs
170
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
3
KEYNOTE
keynote
LENGTH_ANZRS
length_anzrs
100
MANUFACTURER
manufacturer
GWA Bathrooms & Kitchens
MASSUNIT
massunit
1
MATERIAL_ANZRS
material_anzrs
MODEL
model
96146C
MODIFIEDISSUE_ANZRS
modifiedissue_anzrs
20141212.01
OMNICLASS_NUMBER
omniclass number
23.45.55.17
OMNICLASS_TITLE
omniclass title
Mixing Faucets
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TYPE_COMMENTS
type comments
Caroma Liano Bath/Shower Mixer with Diverter
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://specify.caroma.com.au/products/mixer-taps/liano/liano-bath-shower-mixer-with-diverter
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WIDTH_ANZRS
width_anzrs
48
NAME
name
Liano BathShower Mixer with Diverter
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions