??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
A by arturo alvarez
Description
LI MEDIUM
Bill of material
LI06G-UE
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLLECTION
collection
Li
COLOR_FILTER
color filter
16777215
COLORS
colors
White(42), Grey(43), Red(46), Brown(47), Gold yellow(48) Medium brown(49), Beige(50), Green(51), Blue(52)
COST
cost
0
COUNTRY
country
Spain
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
This collection of wall lamps is made with strips of pressed cellulose obtained by an organic recycling process. The material, used in Japan for packaging purposes since the 16th century, for its great resistance, has resulted ideal to create the different length curved lines that compose the lamp. The use of LED technology contributes to reinforce the sustainability of this object, that just like soft sea waves, bathes walls with the subtle brightness that shines through its bands.
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DIMMING_SYSTEM
dimming system
EDITION_N_
edition nº
1
EMIT_FROM_LINE_LENGTH
emit from line length
100
ENERGY_EFFICIENCY
energy efficiency
A+
HOST
host
1
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
1
LIGHTING_SOURCE
lighting source
LED
MANUFACTURER
manufacturer
a by Arturo Alvarez
MASSUNIT
massunit
1
MATERIAL
material
Pressed cellulose
MEASUREMENTS
measurements
NET_WEIGHT
net weight
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PACKING
packing
PART_TYPE
part type
0
PRODUCT_CERTIFICATION
product certification
CE, ADA
REFERENCE
reference
LI06G
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TECHNICAL_FILE_ASSEMBLY_INSTRUCTIONS
technical file/assembly instructions
TYPOLOGY
typology
Wall lamp
URL
url
www.a-emotionallight.com
VERSION
version
2016
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions