??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
LG
Description
LG-Refrigerator
Bill of material
780x730x1800
VARIANTNAME
780x730x1800
VARH
본체_H
1780 mm
VARD
본체_D
650 mm
VARH1
받침대_H
20 mm
VARD1
문짝_D
80 mm
VARW
W
780 mm
VARH2
H
1800 mm
VARD2
D
730 mm
VAR
제조업체 전화번호
1544-7777
VARURL
제조업체 URL
www.lge.co.kr
VARMANUFACTURER
Manufacturer
LG전자
VARMODEL
Model
LG 일반형 냉장고
VAR1
라이브러리제작
(주)비아이엠에스
VAR2
라이브러리 전화번호
02-2678-1906
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions