??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfwlt300_ck
Bill of material
LFWLT300-CK
PN
Part Number
LFWLT300-CK
DESC
Description
Cover Kit for use with WLT300, MWLT300 Series open frame power supply. Non-corrosive, easy assembly, low weight, fully safe, access for AC and DC connectors.
POWER
Power
- W
VI
Voltage Input
- VAC
OV
Output Voltage
- VDC
OC
Output Current
- A
NO
Number of Outputs
-
LOUT
Iout 1
- A
VOUT
Vout 1
- VDC
OT
Operating Temperature
- °C
DIMENSIONS
Dimensions LxWxH
- Inch
CT
Cooling Type
-
MT
Mounting Type
-
CONNECTOR
Connector
-
PACKAGE
Package
-
ISOLATION
Isolation
-
AFO
Auxiliary functions and options
-
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions