??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 31
HELP_VARIABLE
Company
Lowell
Description
LER Series
Bill of material
LER-2127-LRD Enclosed Rack 21U x 27″D
ORDERNO
ACCESSORY_PART_NUMBER
accessory part number
None
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
BACK_CLEARANCE_AREA_DEPTH
back clearance area depth
36
CATEGORY
category
COPYRIGHT
copyright
Copyright © 2014 Lowell Manufacturing
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_MODIFIED
date modified
August 20, 2014
DEPTH
depth
22
DEPTH_IS_22_INCH
depth is 22 inch
1
DEPTH_IS_27_INCH
depth is 27 inch
0
DEPTH_IS_32_INCH
depth is 32 inch
0
DESCRIPTION
description
See Part Description
DESIGN_OPTION
design option
-1
EQUIPMENT_ABBREVIATION
equipment abbreviation
SR
EQUIPMENT_NUMBER
equipment number
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0
FRONT_CLEARANCE_AREA_DEPTH
front clearance area depth
36
FRONT_DOOR_IS_FULLY_VENTED
front door is fully vented
0
FRONT_DOOR_IS_NONE
front door is none
1
FRONT_DOOR_IS_OPEN
front door is open
0
FRONT_DOOR_IS_SMOKED_PLEXIGLASS
front door is smoked plexiglass
0
FRONT_DOOR_IS_SOLID
front door is solid
0
FRONT_DOOR_SWINGS_LEFT
front door swings left
1
FRONT_DOOR_SWINGS_RIGHT
front door swings right
0
HAS_BACK_CLEARANCE_AREA
has back clearance area
1
HAS_FRONT_CLEARANCE_AREA
has front clearance area
1
HAS_FRONT_DOOR_SWING_CLEARANCE_AREA
has front door swing clearance area
1
HAS_LEFT_CLEARANCE_AREA
has left clearance area
1
HAS_NO_FLY_ZONE
has no fly zone
1
HAS_RIGHT_CLEARANCE_AREA
has right clearance area
1
HAS_SNAP_LOCATIONS
has snap locations
1
HAS_TOP_FILLER_PANEL_3_RU
has top filler panel 3 ru
1
HAS_TOP_FILLER_PANEL_7_RU
has top filler panel 7 ru
1
HEIGHT
height
HOST
host
0
KEYNOTE
keynote
LEFT_CLEARANCE_AREA_DEPTH
left clearance area depth
36
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Lowell Manufacturing
MASSUNIT
massunit
1
MODEL
model
See Part Number
MODEL_DISCLAIMER
model disclaimer
Contact Lowell Manufacturing for More Information
NO_FLY_ZONE_DEPTH
no fly zone depth
36
OMNICLASS_NUMBER
omniclass number
23.85.50.17.11
OMNICLASS_TITLE
omniclass title
Computer Network Equipment
PART_DESCRIPTION
part description
PART_NUMBER
part number
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.lowellmfg.com/tinymce/jscripts/tiny_mce/plugins/filemanager/files/1007-LER-32D.pdf
PRODUCT_MATERIAL
product material
PRODUCT_PAGE_URL
product page url
http://www.lowellmfg.com/products/ler-series-enclosed-rack.php
RACK_SPACES_RU
rack spaces ru
REAR_DOOR_IS_OPEN
rear door is open
0
RIGHT_CLEARANCE_AREA_DEPTH
right clearance area depth
36
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.lowellmfg.com/
VERSION
version
Autodesk Revit MEP 2012
WIDTH
width
23.0625
WORK_PLANE_BASED
work plane-based
0
ZZ_ANGLE_1
zz angle 1
0
ZZ_INTEGER_1
zz integer 1
22
ZZ_INTEGER_2
zz integer 2
ZZ_INTEGER_3
zz integer 3
0
ZZ_INTEGER_4
zz integer 4
2
ZZ_LENGTH_1
zz length 1
0.25
ZZ_LENGTH_10
zz length 10
ZZ_LENGTH_11
zz length 11
ZZ_LENGTH_12
zz length 12
40
ZZ_LENGTH_13
zz length 13
ZZ_LENGTH_14
zz length 14
39
ZZ_LENGTH_15
zz length 15
22
ZZ_LENGTH_16
zz length 16
3
ZZ_LENGTH_17
zz length 17
36
ZZ_LENGTH_18
zz length 18
1
ZZ_LENGTH_19
zz length 19
19.25
ZZ_LENGTH_2
zz length 2
0.25
ZZ_LENGTH_20
zz length 20
36
ZZ_LENGTH_21
zz length 21
1
ZZ_LENGTH_22
zz length 22
ZZ_LENGTH_23
zz length 23
ZZ_LENGTH_24
zz length 24
ZZ_LENGTH_25
zz length 25
ZZ_LENGTH_26
zz length 26
39
ZZ_LENGTH_27
zz length 27
39
ZZ_LENGTH_28
zz length 28
36
ZZ_LENGTH_29
zz length 29
30
ZZ_LENGTH_3
zz length 3
ZZ_LENGTH_30
zz length 30
1
ZZ_LENGTH_31
zz length 31
ZZ_LENGTH_32
zz length 32
39
ZZ_LENGTH_33
zz length 33
23.0625
ZZ_LENGTH_34
zz length 34
0
ZZ_LENGTH_35
zz length 35
ZZ_LENGTH_36
zz length 36
40
ZZ_LENGTH_37
zz length 37
ZZ_LENGTH_38
zz length 38
17.81
ZZ_LENGTH_39
zz length 39
0
ZZ_LENGTH_4
zz length 4
29.75
ZZ_LENGTH_40
zz length 40
1
ZZ_LENGTH_41
zz length 41
3
ZZ_LENGTH_42
zz length 42
3
ZZ_LENGTH_43
zz length 43
ZZ_LENGTH_44
zz length 44
32
ZZ_LENGTH_45
zz length 45
3
ZZ_LENGTH_46
zz length 46
36
ZZ_LENGTH_5
zz length 5
ZZ_LENGTH_6
zz length 6
3
ZZ_LENGTH_7
zz length 7
32
ZZ_LENGTH_8
zz length 8
18.31
ZZ_LENGTH_9
zz length 9
36
ZZ_TEXT_1
zz text 1
ZZ_TEXT_10
zz text 10
Available
ZZ_TEXT_11
zz text 11
None
ZZ_TEXT_2
zz text 2
ZZ_TEXT_3
zz text 3
Error: Front door only available on 7, 10, 12, 14, 16, 18, 21, 24, 35, 40, and 44 RU Racks
ZZ_TEXT_4
zz text 4
None
ZZ_TEXT_5
zz text 5
Available
ZZ_TEXT_6
zz text 6
ZZ_TEXT_7
zz text 7
Available
ZZ_TEXT_8
zz text 8
Error: Select one front door option
ZZ_TEXT_9
zz text 9
Error: Select one depth option
ZZ_YESNO_1
zz yesno 1
0
ZZ_YESNO_10
zz yesno 10
0
ZZ_YESNO_11
zz yesno 11
0
ZZ_YESNO_12
zz yesno 12
0
ZZ_YESNO_13
zz yesno 13
0
ZZ_YESNO_14
zz yesno 14
0
ZZ_YESNO_15
zz yesno 15
0
ZZ_YESNO_16
zz yesno 16
0
ZZ_YESNO_2
zz yesno 2
0
ZZ_YESNO_3
zz yesno 3
0
ZZ_YESNO_4
zz yesno 4
0
ZZ_YESNO_5
zz yesno 5
0
ZZ_YESNO_6
zz yesno 6
0
ZZ_YESNO_7
zz yesno 7
0
ZZ_YESNO_8
zz yesno 8
0
ZZ_YESNO_9
zz yesno 9
0
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions