??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Franke
Description
LER 3 - rectangular profile with drawn races series LER 3
Bill of material
LER3-0650
BBZ
Order ref.
KK
ball pitch diameter
mm
COA
Load rating
kN
COR
Load rating
kN
CA
Load rating
kN
CR
Cr
kN
COM
stat. Moment
kNm
DW
diameter dw
9.525 mm
DL
Lambda
4 x 3 mm
M
Width m
11 mm
N
Height n
13 mm
R
Radius r max.
0.3 mm
G
width g
2.5 mm
H
height h
12.6 mm
S
width s
1.6 mm
GEW
Weight
kg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions