??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LEN120-24 - Bel Power Solutions
Bill of material
LEN120-24
PN
Part Number
LEN120-24
DESC
Description
DIN-Rail AC-DC Power Supply, Power 120W, Output 24VDC, 5A, Input 90-264VAC
POWER
Power
120 W
OV
Output Voltage
24 VDC
OC
Output Current
5 A
VI
Voltage Input
90-264 VAC
OT
Operating Temperature
-20 to 60 °C
ISOLATION
Isolation
Isolated
CT
Cooling Type
Convection
DIMENSIONSLXWXH
Dimensions LxWxH
36 x 125 x 100 mm
NO
Number of Outputs
1
VOUT1
Vout 1
24 VDC
LOUT
lout 1
5 A
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions