??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Moflash Signalling
Description
LED Tri-Colour Beacons
Bill of material
LEDA125-01 LED Tri-Colour Visual & Audible Beacon
ORDERNO
LEDA125-01 LED Tri-Colour Visual & Audible Beacon
APPLICATION
application
Industrial, Process Control
BEACON_OUTPUT
beacon output
Flashing, StaticSteady
CURRENT_TYPE
current type
DC
DB
db
100dB
IP_RATING
ip rating
IP 65
LENS_COLOUR
lens colour
Clear
LIGHT_SOURCE
light source
LED
MATERIAL
material
ABS, UV Stable PC
MAXIMUM_TEMPERATURE
maximum temperature
+45 °C
MINIMUM_TEMPERATURE
minimum temperature
-20 °C
NOMINAL_SUPPLY_VOLTAGE
nominal supply voltage
24v
NUMBER_OF_TONES
number of tones
1
POWER_RATING
power rating
Close Proximity Signalling
NAME
name
LEDA125-01 LED Tri-Colour Visual & Audible Beacon
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions