??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 10
HELP_VARIABLE
Company
MikroElektronika
Description
LED Matrix
Bill of material
4X4 RGB click
ORDERNO
APPLICATIONS
applications
CLICK_BOARD_SIZE
click board size
COMPATIBILITY
compatibility
mikroBUS
INPUT_VOLTAGE
input voltage
INTERFACE
interface
KEY_FEATURES
key features
ON_BOARD_MODULES
on-board modules
TYPE
type
LED Matrix
NAME
name
HIGH_LEVEL_TIMING_FOR_LOGIC_0
high level timing for logic 0
HIGH_LEVEL_TIMING_FOR_LOGIC_1
high level timing for logic 1
JP1
jp1
LOW_LEVEL_TIMING_FOR_LOGIC_0
low level timing for logic 0
LOW_LEVEL_TIMING_FOR_LOGIC_1
low level timing for logic 1
LOW_LEVEL_TIMING_FOR_RESET
low level timing for reset
SW1
sw1
LD1
ld1
A0___A2
a0 - a2
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions