??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldt481_48 - Bel Power Solutions
Bill of material
LDT481-48
PN
Part Number
LDT481-48
DESC
Description
DIN Rail AC-DC Power Supply, Power 480W, Output 48VDC, 10A, Input 340-550VAC
POWER
Power
480 W
VI
Voltage Input
340 - 550 VAC
OV
Output Voltage
48 VDC
OC
Output Current
10 A
OT
Operating Temperature
-40 to 70 °C
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions