??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldt2400_48 - Bel Power Solutions
Bill of material
LDT2400-48
PN
Part Number
LDT2400-48
DESC
Description
DIN Rail AC-DC Power Supply, Power 2400W, Output 48VDC, 50A, Input 340-550VAC
POWER
Power
2400 W
VI
Voltage Input
340 - 550 VAC
OV
Output Voltage
48 VDC
OC
Output Current
50 A
OT
Operating Temperature
-40 to 70 °C
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions