??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Video Mount Products
Description
LCD-2537C
Bill of material
LCD-2537C
ORDERNO
LCD-2537C
ACCEPTABLE_FLAT_PANEL_SIZES
acceptable flat panel sizes
Most 10 In. - 23 In. Panels
ADJUSTABLE_ROTATION_AT_MAST
adjustable rotation at mast
360º
ADJUSTABLE_ROTATION_AT_PANEL
adjustable rotation at panel
240º
ADJUSTABLE_TILT
adjustable tilt
-5º to +20º
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CABLE_MANAGEMENT_METHODS
cable management methods
Clip based cable management system
CATEGORY
category
COPYRIGHT
copyright
Copyright © Video Mount Products
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_LAST_MODIFIED
date last modified
October 4, 2012
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
6.730
DESCRIPTION
description
Video Mout Products Small Flat Panel Ceiling Mount, Black Powder Coat
DESIGN_OPTION
design option
-1
DISTANCE_FROM_BACK_OF_PANEL_TO_CENTER_MAST
distance from back of panel to center mast
5.280
EQUIPMENT_ABBREVIATION
equipment abbreviation
FPCM
EQUIPMENT_NUMBER
equipment number
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0.0
FLAT_PANEL_COMPATIBILITY_TOOL
flat panel compatibility tool
http://www.videomount.com/video-mount-finder.php
HAS_SNAP_LOCATIONS
has snap locations
1
HEIGHT
height
24.884
HEIGHT_MAXIMUM
height maximum
31.500
HOST
host
0
KEYNOTE
keynote
LOAD_CAPACITY
load capacity
25
MANUFACTURER
manufacturer
Video Mount Products
MASSUNIT
massunit
1
MAST_ADJUSTMENT
mast adjustment
17 In. - 27 In.
MAST_ADJUSTMENT_ACTUAL
mast adjustment actual
21.297
MAST_ADJUSTMENT_DESIRED
mast adjustment desired
21.297
MAXIMUM_HOLE_PATTERN
maximum hole pattern
100mm x 100mm
MODEL
model
LCD-1CB
MODEL_DISCLAIMER
model disclaimer
Contact Video Mount Products for more information
OMNICLASS_NUMBER
omniclass number
23.40.90.11
OMNICLASS_TITLE
omniclass title
Information Display Specialties
ORIGINAL_CREATION_DATE
original creation date
October 4, 2012
PAN_ANGLE_ACTUAL
pan angle actual
0
PAN_ANGLE_DESIRED
pan angle desired
0
PART_DESCRIPTION
part description
Video Mout Products Small Flat Panel Ceiling Mount, Black Powder Coat
PART_NUMBER
part number
LCD-1CB
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.videomount.com/pages/Flat-Panel-Mounts/Ceiling-Mounts/LCD-1C/55
PRODUCT_MATERIAL
product material
PROVIDE_FEEDBACK
provide feedback
https://www.surveymonkey.com/s/NZX6685
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SECURITY_MEASURES
security measures
none
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
5
TILT_ANGLE_ACTUAL
tilt angle actual
0
TILT_ANGLE_DESIRED
tilt angle desired
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.videomount.com/
WEIGHT
weight
3.100
WIDTH
width
4.723
WORK_PLANE_BASED
work plane-based
1
Z_ANGLE_PAN
z angle pan
180
Z_ANGLE_TILT
z angle tilt
90
Z_MAST_ADJUSTMENT_ACTUAL
z mast adjustment actual
21.297
Z_MAST_ADJUSTMENT_TO_END
z mast adjustment to end
2.379
Z_MAST_ARM_DEPTH_TO_BACK
z mast arm depth to back
0.910
Z_MAST_ARM_DEPTH_TO_PLATE
z mast arm depth to plate
2.970
Z_MAST_ARM_WIDTH
z mast arm width
0.790
Z_MAST_EXTERIOR_LENGTH
z mast exterior length
18.109
Z_MAST_EXTERIOR_RADIUS
z mast exterior radius
0.660
Z_MAST_INTERIOR_RADIUS
z mast interior radius
0.570
Z_MAST_TO_PANEL_ARM
z mast to panel arm
1.672
Z_MID_VISIBLE
z mid visible
0
Z_MOUNTING_PLATE_SIZE
z mounting plate size
4.723
Z_PIVOT_ARM_LENGTH
z pivot arm length
2.223
Z_PIVOT_TO_ATATCHMENT_SURFACE
z pivot to atatchment surface
0.867
Z_PLATE_ARM_DEPTH_TO_BACK
z plate arm depth to back
1.340
Z_PLATE_ARM_DEPTH_TO_MAST
z plate arm depth to mast
1.730
Z_PLATE_ARM_WIDTH
z plate arm width
1.020
Z_SMALL_VISIBLE
z small visible
1
Z_TILT_PIVOT_DOWN
z tilt pivot down
1.141
Z_TILT_PIVOT_OUT
z tilt pivot out
2.223
Z_TYPE
z type
1
NAME
name
LCD-2537C
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions