??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Hatch Lighting
Description
LCA004-UNV
Bill of material
LCA004-UNV
ORDERNO
LCA004-UNV
CURRENT_RANGE
current range
350mA
DIMMING
dimming
No
INPUT_VOLTAGE
input voltage
120 - 277VAC
KEY_PROGRAMMABLE
key programmable
no
OUTPUT_VOLTAGE
output voltage
8 - 13VDC
UL
ul
UL Recognized
WATTAGE
wattage
4W
NAME
name
LCA004-UNV
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions