??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Hatch Lighting
Description
LC40-1050Z-UNV-W
Bill of material
LC40-1050Z-UNV-W
ORDERNO
LC40-1050Z-UNV-W
CURRENT_RANGE
current range
1050mA
DIMMING
dimming
0 - 10V
INPUT_VOLTAGE
input voltage
120 - 277VAC
KEY_PROGRAMMABLE
key programmable
no
OUTPUT_VOLTAGE
output voltage
12 - 36VDC
UL
ul
UL Recognized
WATTAGE
wattage
40W
NAME
name
LC40-1050Z-UNV-W
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions