??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Intense Lighting
Description
LC4 LCT4ART
Bill of material
LC4 LCT4ART
ORDERNO
LC4 LCT4ART
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
E1020300
BODY_FINISH
body finish
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR_RENDERING_INDEX
colour rendering index
92 CRI
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
4” Fundamentals LED Adjustable Alternative Dimming and Emergency Backup
DESIGN_OPTION
design option
-1
DIAMETER_EXTERNAL
diameter external
4
DIAMETER_INTERNAL
diameter internal
5
DIFUSSER_FINISH
difusser finish
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
2.25
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
12500
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Intense Lighting
MASSUNIT
massunit
1
MODEL
model
LC4L5-LCT4ARTW-SF309
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
LC4L5_LCT4ARTW-SF309.IES
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
LC4F-LCT4A
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.intenselighting.com
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
16 Watts
NAME
name
LC4 LCT4ART
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions