??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Hatch Lighting
Description
LC25-0700P-120-Q
Bill of material
LC25-0700P-120-Q
ORDERNO
LC25-0700P-120-Q
CURRENT_RANGE
current range
700mA
DIMMING
dimming
Phase
INPUT_VOLTAGE
input voltage
120 - 120VAC
KEY_PROGRAMMABLE
key programmable
no
OUTPUT_VOLTAGE
output voltage
12 - 36VDC
UL
ul
UL Listed Class P
WATTAGE
wattage
25W
NAME
name
LC25-0700P-120-Q
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions