??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hatch Lighting
Description
LC12-0700P-120-C
Bill of material
LC12-0700P-120-C
ORDERNO
LC12-0700P-120-C
CURRENT_RANGE
current range
700mA
DIMMING
dimming
Phase
INPUT_VOLTAGE
input voltage
120 - 120VAC
KEY_PROGRAMMABLE
key programmable
no
OUTPUT_VOLTAGE
output voltage
5 - 17VDC
UL
ul
UL Recognized
WATTAGE
wattage
12W
NAME
name
LC12-0700P-120-C
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions