??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LBM10000-1110Sxxx
Bill of material
LBM10000-1110Sxxx
PN
Part Number
LBM10000-1110Sxxx
DESC
Description
High Power 3-phase AC-DC Battery Charger, Power 10000W, Output 110VDC, 91A, Input 350-528VAC
POWER
Power
10000 W
VI
Voltage Input
350-528 VAC
OV
Output Voltage
110 VDC
AOV
Adjustable Output Voltage
80-140 VDC
OC
Output Current
91 A
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
440 x 340 x 131 mm
CT
Cooling Type
Forced Air Cooling
ISOLATION
Isolation
Isolated
NO
Number of Outputs
1
VOUT1
Vout 1
110 VDC
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions