??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Teknion
Description
Layout Zones Zncgf R2013 Lounge Zone Four HI
Bill of material
layout_zones_zncgf_r2013_lounge_zone_four_HI
VARIANTNAME
Lounge Zone Four
VARIANTLOD
HI
EDITIONNUMBER
Edition number
1.000
MANUFACTURERNAME
Manufacturer name
Teknion
NOMINALHEIGHT
Nominal height
0.000 INCH
NOMINALWIDTH
Nominal width
0.000 INCH
PRODUCTSKU
Product SKU
Teknion-Lounge_Zone-Four
PRODUCTFAMILY
Product family
Systems Furniture
PRODUCTGROUP
Product group
Zones
REGIONAFRICA
Region Africa
None
REGIONANTARCTICA
Region Antarctica
None
REGIONASIA
Region Asia
None
REGIONEUROPE
Region Europe
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONNORTHAMERICA
Region North America
CA
REGIONOCEANIA
Region Oceania
None
REGIONSOUTHAMERICA
Region South America
None
WEIGHTNETKG
Weight Net (Kg)
0
SUSTAINABILITYDATA
Sustainability Data
http://www.teknion.com/ca/tools/assets#&asset=444deb64-fe58-4b68-981e-f75e97781df7,b4ff2d81-9f2e-437d-9659-7cffb09c31cf
IFCCLASSIFICATION
IFC Classification
Furnishing Element
MASTERFORMAT2014CODE
Masterformat 2014 Code
12 51 23
MASTERFORMAT2014DESCRIPTION
Masterformat 2014 Description
Office Tables
OMNICLASSCODE
OmniClass Code
23-21 13 00
OMNICLASSDESCRIPTION
OmniClass Description
Retail and Office Equipment and Furnishings
UNICLASS14CODE
Uniclass 1.4 Code
L8211
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Furniture
VOLTAGE
Voltage
120.000 V
CONNECTORDESCRIPTION
Connector Description
Power Connector
APPARENTLOAD
Apparent Load
0.000 VA
WIDTHAUXILIARY
Width Auxiliary
100.390 INCH
FABRICBUFFERWINGINTERIORAUXILIARY
Fabric Buffer Wing Interior Auxiliary
1.000
FABRICBUFFERWINGEXTERIORAUXILIARY
Fabric Buffer Wing Exterior Auxiliary
1.000
EXTERIORFABRICBUFFERVISIBILITY
Exterior Fabric Buffer Visibility
1.000
FABRICBUFFERINTERIORVISIBILITY
Fabric Buffer Interior Visibility
1.000
FABRICBUFFERENTIRECOVERAGE
Fabric Buffer Entire Coverage
1.000
DEPTHAUXILIARY
Depth Auxiliary
70.232 INCH
SEATWITHTABLET
Seat With Tablet
1.000
SEATWITHELECTRICALOPTION
Seat With Electrical Option
1.000
FABRICBUFFERWINGINTERIOR
Fabric Buffer Wing Interior
1.000
FABRICBUFFERWINGEXTERIOR
Fabric Buffer Wing Exterior
1.000
FABRICBUFFERINTERIORPARTIALCONFIGURATION
Fabric Buffer Interior Partial Configuration
0.000
FABRICBUFFERINTERIORFULLCONFIGURATION
Fabric Buffer Interior Full Configuration
1.000
FABRICBUFFEREXTERIORPARTIALCONFIGURATION
Fabric Buffer Exterior Partial Configuration
1.000
ENCLOSUREPARTIALSLOTS
Enclosure Partial Slots
0.000
FABRICBUFFEREXTERIORFULLCONFIGURATION
Fabric Buffer Exterior Full Configuration
1.000
WIDTH
Width
100.000 INCH
HEIGHT
Height
55.000 INCH
DEPTH
Depth
70.000 INCH
PRODUCTGUID
Product Guid
01f4c019-188c-4328-b96c-c390f3dec9e8
TECHNICALDESCRIPTION
Technical description
https://d2r72yk5wmppdj.cloudfront.net/m/5cda435f2465c92c/original/008633-Teknion-Zone_Reader-spread-pdf.pdf
WARRANTY
Warranty
http://www.teknion.com/ca/papers/legal-canada
URL
http://www.teknion.com/
SERIES
Series
Zones
PRODUCTPAGEURL
Product Page URL
http://teknionplanningtool.com/
PRODUCTLINE
Product Line
Zones
ITEMCODE
Item Code
ZNCGF
PARTNUMBER
Part Number
ZNCGF
MODEL
Model
Lounge Zone - Four
MANUFACTURERPHONE
Manufacturer Phone
416-661-3370
MANUFACTURERFAX
Manufacturer Fax
416.661.4586
MANUFACTURERCONTACTINFORMATION
Manufacturer Contact Information
http://www.teknion.com/ca/contactus
MANUFACTURERADDRESS
Manufacturer Address
1150 Flint Road, Toronto, ON. M3J 2J5. Canada
MANUFACTURER
Manufacturer
Teknion
DESCRIPTION
Description
100" wide x 70" deep, 100" Diameter
ASSEMBLYCODE
Assembly Code
E2020200
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions