??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Teknion
Description
Layout Zones Zncct R2013 Collaborative Zone Twin HI
Bill of material
layout_zones_zncct_r2013_collaborative_zone_twin_HI
VARIANTNAME
Collaborative Zone Twin
VARIANTLOD
HI
EDITIONNUMBER
Edition number
1.000
MANUFACTURERNAME
Manufacturer name
Teknion
NOMINALHEIGHT
Nominal height
0.000 INCH
NOMINALWIDTH
Nominal width
0.000 INCH
PRODUCTSKU
Product SKU
Teknion-Collaborative_Zone-Twin
PRODUCTFAMILY
Product family
Systems Furniture
PRODUCTGROUP
Product group
Zones
REGIONAFRICA
Region Africa
None
REGIONANTARCTICA
Region Antarctica
None
REGIONASIA
Region Asia
None
REGIONEUROPE
Region Europe
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONNORTHAMERICA
Region North America
CA
REGIONOCEANIA
Region Oceania
None
REGIONSOUTHAMERICA
Region South America
None
WEIGHTNETKG
Weight Net (Kg)
0
SUSTAINABILITYDATA
Sustainability Data
http://www.teknion.com/ca/tools/assets#&asset=444deb64-fe58-4b68-981e-f75e97781df7,b4ff2d81-9f2e-437d-9659-7cffb09c31cf
IFCCLASSIFICATION
IFC Classification
Furnishing Element
MASTERFORMAT2014CODE
Masterformat 2014 Code
12 51 23
MASTERFORMAT2014DESCRIPTION
Masterformat 2014 Description
Office Tables
OMNICLASSCODE
OmniClass Code
23-21 13 00
OMNICLASSDESCRIPTION
OmniClass Description
Retail and Office Equipment and Furnishings
UNICLASS14CODE
Uniclass 1.4 Code
L8211
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Furniture
VOLTAGE
Voltage
120.000 V
NUMBEROFPOLES
Number of Poles
1.000
CONNECTORDESCRIPTION
Connector Description
Power Connector
APPARENTLOAD
Apparent Load
42.000 VA
POWERPILLVISIBILITY
Power Pill Visibility
0.000
FABRICBUFFERWINGINTERIORAUXILIARY
Fabric Buffer Wing Interior Auxiliary
0.000
FABRICBUFFERWINGEXTERIORAUXILIARY
Fabric Buffer Wing Exterior Auxiliary
0.000
FABRICBUFFEREXTERIORVISIBILITY
Fabric Buffer Exterior Visibility
0.000
FABRICBUFFERENTIRECOVERAGE
Fabric Buffer Entire Coverage
0.000
TABLELAMPS
Table Lamps
1.000
POWERPILLTWOPOWERMODULE
Power Pill Two Power Module
0.000
POWERPILLONEPOWERONEUSBMODULE
Power Pill One Power One USB Module
0.000
FABRICBUFFERWINGINTERIOR
Fabric Buffer Wing Interior
0.000
FABRICBUFFERWINGEXTERIOR
Fabric Buffer Wing Exterior
0.000
FABRICBUFFEREXTERIORPARTIALCONFIGURATION
Fabric Buffer Exterior Partial Configuration
0.000
ENCLOSUREPARTIALSLOTS
Enclosure Partial Slots
1.000
FABRICBUFFERINTERIORVISIBILITY
Fabric Buffer Interior Visibility
0.000
FABRICBUFFEREXTERIORFULLCONFIGURATION
Fabric Buffer Exterior Full Configuration
0.000
WIDTH
Width
100.000 INCH
HEIGHT
Height
55.000 INCH
DEPTH
Depth
75.500 INCH
PRODUCTGUID
Product Guid
c9ea27af-8daf-42eb-8186-ea97509967c4
TECHNICALDESCRIPTION
Technical description
https://d2r72yk5wmppdj.cloudfront.net/m/5cda435f2465c92c/original/008633-Teknion-Zone_Reader-spread-pdf.pdf
WARRANTY
Warranty
http://www.teknion.com/ca/papers/legal-canada
URL
http://www.teknion.com/
SERIES
Series
Zones
PRODUCTPAGEURL
Product Page URL
http://teknionplanningtool.com/
PRODUCTLINE
Product Line
Zones
ITEMCODE
Item Code
ZNCCT
PARTNUMBER
Part Number
ZNCCT
MODEL
Model
Collaborative Zone - Twin
MANUFACTURERPHONE
Manufacturer Phone
416-661-3370
MANUFACTURERFAX
Manufacturer Fax
416.661.4586
MANUFACTURERCONTACTINFORMATION
Manufacturer Contact Information
http://www.teknion.com/ca/contactus
MANUFACTURERADDRESS
Manufacturer Address
1150 Flint Road, Toronto, ON. M3J 2J5. Canada
MANUFACTURER
Manufacturer
Teknion
DESCRIPTION
Description
100" wide x 75 1/2" deep, 100" Diameter
ASSEMBLYCODE
Assembly Code
E2020200
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions