??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Teknion
Description
Layout Zones Workshop Tables 01 R2013 Workshop Tables 01 HI
Bill of material
layout_zones_workshop_tables_01_r2013_workshop_tables_01_HI
VARIANTNAME
Workshop Tables 01
VARIANTLOD
HI
EDITIONNUMBER
Edition number
1.000
MANUFACTURERNAME
Manufacturer name
Teknion
NOMINALHEIGHT
Nominal height
0.000 INCH
NOMINALWIDTH
Nominal width
0.000 INCH
PRODUCTSKU
Product SKU
Teknion-Layout-Workshop-Tables-01
PRODUCTFAMILY
Product family
Office Furniture
PRODUCTGROUP
Product group
Freestanding Screens
REGIONAFRICA
Region Africa
None
REGIONANTARCTICA
Region Antarctica
None
REGIONASIA
Region Asia
None
REGIONEUROPE
Region Europe
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONNORTHAMERICA
Region North America
CA
REGIONOCEANIA
Region Oceania
None
REGIONSOUTHAMERICA
Region South America
None
WEIGHTNETKG
Weight Net (Kg)
0
SUSTAINABILITYDATA
Sustainability Data
http://www.teknion.com/ca/tools/assets#&asset=444deb64-fe58-4b68-981e-f75e97781df7,b4ff2d81-9f2e-437d-9659-7cffb09c31cf
IFCCLASSIFICATION
IFC Classification
Furnishing Element
MASTERFORMAT2014CODE
Masterformat 2014 Code
12 51 23
MASTERFORMAT2014DESCRIPTION
Masterformat 2014 Description
Office Tables
OMNICLASSCODE
OmniClass Code
23-21 13 00
OMNICLASSDESCRIPTION
OmniClass Description
Retail and Office Equipment and Furnishings
UNSPSCCODE
UNSPSC Code
56
UNICLASS14CODE
Uniclass 1.4 Code
L8211
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Furniture
VOLTAGENOTE
Voltage Note
Complete With Workshop Table Type Information
VOLTAGE
Voltage
120.000 V
CONNECTORDESCRIPTION
Connector Description
Power Connector
APPARENTLOADNOTE
Apparent Load Note
Complete With Workshop Table Type Information
APPARENTLOAD
Apparent Load
21.000 VA
WIDTH
Width
97.000 INCH
HEIGHT
Height
31.562 INCH
DEPTH
Depth
97.000 INCH
PRODUCTGUID
Product Guid
5ec19659-3a08-422f-b86d-980089decb34
TECHNICALDESCRIPTION
Technical description
https://d2r72yk5wmppdj.cloudfront.net/m/5cda435f2465c92c/original/008633-Teknion-Zone_Reader-spread-pdf.pdf
WARRANTY
Warranty
http://www.teknion.com/ca/papers/legal-canada
URL
www.teknion.com
SERIES
Series
Zones
PRODUCTPAGEURL
Product Page URL
http://teknionplanningtool.com/
PRODUCTLINE
Product Line
Zones
MODEL
Model
Workshop Tables 01
MANUFACTURERPHONE
Manufacturer Phone
416-661-3370
MANUFACTURERFAX
Manufacturer Fax
416.661.4586
MANUFACTURERCONTACTINFORMATION
Manufacturer Contact Information
http://www.teknion.com/ca/contactus
MANUFACTURERADDRESS
Manufacturer Address
1150 Flint Road, Toronto, ON. M3J 2J5. Canada
MANUFACTURER
Manufacturer
Teknion
DESCRIPTION
Description
8'-1" x 8'-1"
ASSEMBLYCODE
Assembly Code
E2020200
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions