??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bota Systems
Description
LaxONE
Bill of material
UMQTRVWWI
ORDERNO
UMQTRVWWI
ACCELERATION
acceleration
--
ACCURACY
accuracy
< 2.0 %
COMMUNICATION
communication
Serial RS422 / USB
CROSSTALK___
crosstalk***
< 2.0 %
GYROSCOPE
gyroscope
--
IMU
imu
--
INGRESS_PROTECTION
ingress protection
dustproof and water-resistant
NOISE_FREE_RESOLUTION__100_HZ__
noise free resolution (100 hz)*
0.72 N, 0.54 N, 0.021 Nm, 0.007 Nm
NON_LINEARITY
non-linearity
< 0.2 %
OPERATING_TEMPERATURE
operating temperature
0 – 55 Celsius
OVERLOAD
overload
7200 N, 12800 N, 160 Nm, 200 Nm
POWER_SUPPLY
power supply
5 V, 1.0W
RANGE
range
1800 N, 4000 N, 60 Nm, 60 Nm
SAMPLING_RATE
sampling rate
800 Hz
SIGNAL_NOISE__
signal noise**
0.12 N, 0.9 N, 0.04 Nm, 0.0012 Nm
SIZE__DXL_
size (dxl)
83 x 44.5 mm
WEIGHT
weight
~465g
NAME
name
UMQTRVWWI
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions