??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
L835-1XX1-ED
Bill of material
L835-1XX1-ED
PN
Part Number
L835-1XX1-ED
DESC
Description
MagJack 1000BASE-T, 1X1, No LED, -40 to 85oC, Tab Down, Low Profile, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
10/100BASE-T
NOP
Number of Ports
1X1
HP
Height Profile
Mid-plane
PC
Port Configuration
Tab Down
LED
No
LEDT
LED Type
-
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
No
PR
PoE Rating
N/A
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions