??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
L65DG24L
Bill of material
L65DG24L
ORDERNO
L65DG24L
ACCESSORY
accessory
O-ring
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
CN (China)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8531.90.75.00
LED_OUTPUT_COLOR
led output color
Green
LED_SIZE
led size
5mm (T-1 34)
LED_VOLTAGE_FORWARD_MAX___V_
led voltage forward max. (v)
LED_VOLTAGE_FORWARD_MIN___V_
led voltage forward min. (v)
20 V
LED_VOLTAGE_FORWARD_TYP___V_
led voltage forward typ. (v)
24.0 V
LUMINOUS_INTENSITY_TYP___MCD_
luminous intensity typ. (mcd)
30 mcd
MOUNTING_HARDWARE
mounting hardware
With Lockwasher and Hex Nut
MOUNTING_HARDWARE_INCLUDED
mounting hardware included
Yes
MOUNTING_HOLE_DIMENSION
mounting hole dimension
Dia. 0.315
MOUNTING_TYPE
mounting type
Threaded Assembly
MSL_RATING
msl rating
PEAK_WAVELENGTH__NM_
peak wavelength (nm)
575 nm
PMI_HOUSING_FINISH
pmi housing finish
Chrome Plated
PMI_LENS_COLOR
pmi lens color
Red
PMI_MOUNTING
pmi mounting
Front Panel Mounting
PMI_PANEL_THICKNESS
pmi panel thickness
0.019 to 0.196
PMI_SHAPE
pmi shape
Round
PRODUCT_STATUS
product status
New Product Introduction (NPI)
RATED_CURRENT
rated current
20mA
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
TERMINALS
terminals
Straight Leads
VIEWING_ANGLE
viewing angle
30 degree viewing angle
VOLTAGE
voltage
24 Volts
NAME
name
L65DG24L
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions