??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ketra
Description
L3I Indirect Pendant
Bill of material
L3I Indirect Pendant
ORDERNO
L3I Indirect Pendant
APPARENT_LOAD
apparent load
9.290
ASSEMBLY_CODE
assembly code
D5020200
C_DISTANCE_FROM_CEILING
c distance from ceiling
2
C_SUSPENSION_LEFT
c suspension left
0
C_SUSPENSION_MOUNT
c suspension mount
1.667
C_SUSPENSION_RIGHT
c suspension right
0
CABLE_FINISH
cable finish
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COPYRIGHT
copyright
© 2019 Lutron Electronics Co., Inc.
COST
cost
0
COST_INFO
cost info
mailto:custsvc@lutron.com
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Commercial - White - Power Input Only
DESIGN_OPTION
design option
-1
DIMMING
dimming
0.1-100% lm
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DISTANCE_FROM_CEILING
distance from ceiling
2
EMIT_FROM_LINE_LENGTH
emit from line length
2.708
END_CAP_LEFT
end cap left
1
END_CAP_RIGHT
end cap right
1
ENVIRONMENT
environment
Operating Temperature 0 to 50˚C, Storage Temperature -20 - 80˚C, Humidity 0 - 95%, Non-condensing, Certification UL, cUL, RoHS, FCC Class B, Location UL Damp Location, IP20
FAMILY_NAME
family name
FINISH
finish
FREQUENCY
frequency
60
HEIGHT
height
0.250
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTRUCTION_SHEET_LINK
instruction sheet link
https://www.ketra.com/hubfs/Ketra%20February2018/Pdf/L3I%20Installation%20Guide.pdf
KEYNOTE
keynote
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Lutron Electronics Co., Inc
MANUFACTURER_ADDRESS
manufacturer address
7200 Suter Rd, Coopersburg, PA 18036
MANUFACTURER_EMAIL
manufacturer email
mailto:support@lutron.com
MANUFACTURER_FAX_NUMBER
manufacturer fax number
610-282-1243
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
610-282-3800
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
CM-L3I04BTDL11C1WWWPR10003
MOUNTING
mounting
NOMINAL_LENGTH
nominal length
3
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.14
OMNICLASS_TITLE
omniclass title
Uplights
OVERALL_DEPTH
overall depth
0.250
OVERALL_HEIGHT
overall height
2.250
OVERALL_LENGTH
overall length
3.067
PART_TYPE
part type
0
PERFORMANCE_URL
performance url
http://www.lutron.com/en-US/Service-Support/Pages/Technical/PerfomanceSpecs.aspx
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
Generic.ies
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.ketra.com/hubfs/KETRA-L3I-SPEC-v14_3.pdf
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIES
series
Ketra
SHARED
shared
0
SUPPORT_EMAIL
support email
mailto: support@anguleris.com
SUPPORT_PHONE
support phone
(224) 699-9545
SUSPENSION_CABLE_LEFT
suspension cable left
1
SUSPENSION_CABLE_RIGHT
suspension cable right
1
SUSPENSION_MOUNT
suspension mount
1
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.lutron.com
VERSION
version
2017 - v1.0a
VIDEO_LINK
video link
https://www.youtube.com/user/LutronElectronicsInc
VOLTAGE
voltage
120.000
VOLTAGE_COMMENT
voltage comment
North America, 120VAC 60Hz
WARRANTY_URL
warranty url
http://www.lutron.com/en-US/Service-Support/Pages/Service/Warranty/Warranty.aspx
WATTAGE_COMMENTS
wattage comments
7.7W/ft
NAME
name
L3I Indirect Pendant
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions