??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Selux
Description
l36_family
Bill of material
Not a Type - Load Type Catalog
IDENT
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
D5020210
CABLE
cable
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CANOPY_RADIUS
canopy radius
CATEGORY
category
CEILING_OFFSET
ceiling offset
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
FAMILY_NAME
family name
FINISH
finish
FREQUENCY
frequency
60
HEIGHT
height
HOST
host
5
ILLUMINATED_LENGTH
illuminated length
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LENGTH
length
LENS
lens
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Selux Corporation
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
NOT_CABLE
not cable
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_NAME
product name
PRODUCT_PAGE_URL
product page url
RIGID_STEM
rigid stem
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SWIVEL_STEM
swivel stem
TILT_ANGLE
tilt angle
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VOLTAGE
voltage
120.000
WATTAGE_COMMENTS
wattage comments
35.68W LED Driver
WIDTH
width
0.120
SUSPENSIONS
suspensions
FEED
feed
END_SUSPENSION
end suspension
FE
fe
FE_VISIBILITY
fe visibility
FLANGED_ENDS
flanged ends
L1R1_FLANGED_EXTRUSION
l1r1 flanged extrusion
L1R1_SLOT_GRID
l1r1 slot grid
L1R1_SPACKLE_FLANGE
l1r1 spackle flange
L1R2_FLANGED_EXTRUSION
l1r2 flanged extrusion
L1R2_SLOT_GRID
l1r2 slot grid
L1R2_SPACKLE_FLANGE
l1r2 spackle flange
LONG_FLANGE
long flange
OFFSET
offset
SF
sf
SG
sg
SHORT_FLANGE
short flange
VAR1B
1b
VAR2B
2b
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions