??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 8
HELP_VARIABLE
Company
Actuonix
Description
L12-50-210-12-S
Bill of material
L49TFZ72I
ORDERNO
BACKDRIVE_FORCE__N_
backdrive force (n)
45
CLOSED_HOLE_TO_HOLE__MM_
closed hole to hole (mm)
102
CONTROL
control
S
GEAR_RATIO
gear ratio
210
LIFE
life
Standard
MAXIMUM_LOAD__N_
maximum load (n)
80
MODEL
model
L12
NO_LOAD_SPEED__MMS_
no load speed (mms)
6.5
PEAK_EFFICIENCY_LOAD__N_
peak efficiency load (n)
36
STROKE_LENGTH__MM_
stroke length (mm)
50
VOLTAGE__VDC_
voltage (vdc)
12
WEIGHT__GRAMS_
weight (grams)
40
NAME
name
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions