??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
Berger Tools
Description
L Ø 4
Bill of material
L04-015
ARTNR
DH
Hole diameter
4 mm
DD
Rod diameter
2.6 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
7.9 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
11.8 N
S3
mm
F3
Force
14.5 N
SN
Maximum operating deflection
mm
FN
Force
8.8 N
D
Cross wire section
0.6 mm
Preview - Generation
Náhled
Formáty
Files
3D
Dimenze
2D

Embedded user actions