??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
ÖSTBERG
Description
KVFU 315 B EC
Bill of material
KVFU 250 A EC Art. 7100239
ORDERNO
ALWAYS_VERTICAL
always vertical
1
CABELBOX_RADIUS
cabelbox radius
CLASSIFICATION
classification
0
COST
cost
0
CURRENT
current
CUT_1
cut 1
CUT_2
cut 2
CUT_3
cut 3
CUT_4
cut 4
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Wall fan with circular inlet connection.
DESIGN_OPTION
design option
-1
DUCT_CONNECTION
duct connection
ENCLOSURE_CLASS
enclosure class
FREQUENCY
frequency
50/60 Hz
HEIGHT
height
HEIGHT_SCREWHOLES
height screwholes
HOST
host
0
HOUSE_DIAMETER
house diameter
HOUSE_LENGTH
house length
HOUSE_MIDDLE
house middle
HOUSE_MIDDLE_RADIUS
house middle radius
HOUSE_RADIUS
house radius
HOUSE_RIGHT
house right
INSULATION_CLASS__MOTOR
insulation class, motor
F
JUNCTION_BOX_HORIZONTAL
junction box horizontal
JUNCTION_BOX_VERTICAL
junction box vertical
MANUFACTURER
manufacturer
Östberg
MASSUNIT
massunit
1
MAX__FLOW
max. flow
MAX__PRESSURE
max. pressure
MAX__TEMPERATURE_OF_TRANSPORTED_AIR
max. temperature of transported air
MODEL
model
MOTOR
motor
MOTOR_HORIZONTAL
motor horizontal
MOTOR_LENGTH
motor length
MOTOR_PLATE
motor plate
MOTOR_VERTICAL
motor vertical
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PHASE
phase
1
PIPE_DIAMETER
pipe diameter
PIPE_LENGTH
pipe length
PIPE_RADIUS
pipe radius
PLATE_THICKNESS
plate thickness
POWER
power
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCREWHOLE_DIAMETER
screwhole diameter
6
SHARED
shared
0
SOUND_PRESSURE_LEVEL_AT_3_M
sound pressure level at 3 m
SPEED
speed
TYPE_COMMENTS
type comments
VERSION
version
2020
VOID_DIAMETER
void diameter
VOID_MOTOR
void motor
VOID_RADIUS
void radius
VOLTAGE
voltage
230.000
VOLTAGE_RANGE
voltage range
WEIGHT
weight
WIDTH
width
WIDTH_SCREWHOLES
width screwholes
WIRING_DIAGRAM
wiring diagram
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions