??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
ÖSTBERG
Description
KVFU 160 B
Bill of material
KV 160 B AC
ORDERNO
KV 160 B AC
ALWAYS_VERTICAL
always vertical
1
CAN_HOST_REBAR
can host rebar
0
CAPACITOR
capacitor
2 μF
COST
cost
0
CURRENT
current
0.27 A
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
WALL FAN WITH CIRCULAR CONNECTION
DESIGN_OPTION
design option
-1
DIAMETER
diameter
160
DIAMETER_01
diameter 01
268
FREQUENCY
frequency
50
HEIGHT_POSITION_1
height position 1
7.000
HEIGHT_POSITION_2
height position 2
70
HEIGHT_POSITION_3
height position 3
30.000
HOST
host
0
MASSUNIT
massunit
1
MAX__TEMPERATURE_OF_TRANSPORTED_AIR
max. temperature of transported air
60 °C
MAX__TEMPERATURE_OF_TRANSPORTED_AIR_WHEN_SPEED_CONTROLLED
max. temperature of transported air when speed controlled
60 °C
PART_TYPE
part type
0
PHASE
phase
1
POSITION
position
155
POWER
power
62
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOUND_PRESSURE_LEVEL_AT_3_M
sound pressure level at 3 m
42 dB(A)
SPEED
speed
2540 rpm
VERSION
version
2014
VOLTAGE
voltage
230.000
VOLTAGE_RANGE
voltage range
220-240 V
WEIGHT
weight
2.4 kg
WIDTH
width
335
WIRING_DIAGRAM
wiring diagram
4040001
WORK_PLANE_BASED
work plane-based
0
NAME
name
KV 160 B AC_7100102
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions