??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 15
HELP_VARIABLE
Company
Juwent
Description
KPBB ECONOMIC
Bill of material
KP/BB ECONOMIC-A-3-210-W
ORDERNO
A
a
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESIGN_OPTION
design option
-1
G_O_NO___PRACY_Z_ODLEG_O_CI_3M__DB_A__
głośność pracy z odległości 3m [db(a)]
H
h
HMIN
hmin
HOST
host
5
ILO___WENTYLATOR_W
ilość wentylatorów
L
l
MANUFACTURER
manufacturer
Juwent
MASA__KG_
masa [kg]
MASSUNIT
massunit
1
MOC_CIEPLNA__KW_
moc cieplna [kw]
MOC_SILNIKA__KW_
moc silnika [kw]
MODEL
model
KP/BB Economic
NAPI_CIE__V_
napięcie [v]
230 / 400 V
OBROTY__OBR__MIN_
obroty [obr./min]
ODL__OD_KRAW_DZI
odl. od krawędzi
ODL__POMI_DZY_WENTYLATORAMI
odl. pomiędzy wentylatorami
ODL__POMI_DZY_ZAWIESIAMI
odl. pomiędzy zawiesiami
PARAMETRY_PRACY___C_
parametry pracy [°c]
90/70/5
PART_TYPE
part type
0
PR_D__A_
prąd [a]
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
ROZSTAW_ZAWIESI
rozstaw zawiesi
S
s
SHARED
shared
0
URL
url
http://www.juwent.com.pl/
VERSION
version
2015
WATER_FLOW
water flow
0
WATER_PRESSURE_LOSS
water pressure loss
0
WIDOCZNO___LAMELI
widoczność lameli
1
WIDOCZNO___STRZA_EK
widoczność strzałek
0
WYDAJNO___POWIETRZA__M3_H_
wydajność powietrza [m3/h]
VAR_RODKOWE_ZAWIESIA
środkowe zawiesia
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions