??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Kone
Description
Kone Monospace 700 2016-07-26-1
Bill of material
kone_monospace_700_2016_07_26_1
VARLANDING34
Landing 34
0 mm
VARLANDING33
Landing 33
0 mm
VARLANDING32
Landing 32
0 mm
VARLANDING31
Landing 31
0 mm
VARLANDING30
Landing 30
0 mm
VARLANDING29
Landing 29
0 mm
VARLANDING28
Landing 28
0 mm
VARLANDING27
Landing 27
0 mm
VARLANDING26
Landing 26
0 mm
VARLANDING25
Landing 25
0 mm
VARLANDING24
Landing 24
0 mm
VARLANDING23
Landing 23
0 mm
VARLANDING22
Landing 22
0 mm
VARLANDING21
Landing 21
0 mm
VARLANDING20
Landing 20
0 mm
VARLANDING19
Landing 19
0 mm
VARLANDING18
Landing 18
0 mm
VARLANDING17
Landing 17
0 mm
VARLANDING16
Landing 16
0 mm
VARLANDING15
Landing 15
0 mm
VARLANDING14
Landing 14
0 mm
VARLANDING13
Landing 13
0 mm
VARLANDING12
Landing 12
0 mm
VARLANDING11
Landing 11
0 mm
VARLANDING10
Landing 10
0 mm
VARLANDING09
Landing 09
0 mm
VARLANDING08
Landing 08
0 mm
VARLANDING07
Landing 07
0 mm
VARLANDING06
Landing 06
0 mm
VARLANDING05
Landing 05
3000 mm
VARLANDING04
Landing 04
3000 mm
VARLANDING03
Landing 03
3000 mm
VARLANDING02
Landing 02
3000 mm
VARLANDING01
Landing 01
3000 mm
VARCLANDING35DOOR
C Landing 35 Door
0 mm
VARCLANDING34DOOR
C Landing 34 Door
0 mm
VARCLANDING33DOOR
C Landing 33 Door
0 mm
VARCLANDING32DOOR
C Landing 32 Door
0 mm
VARCLANDING31DOOR
C Landing 31 Door
0 mm
VARCLANDING30DOOR
C Landing 30 Door
0 mm
VARCLANDING29DOOR
C Landing 29 Door
0 mm
VARCLANDING28DOOR
C Landing 28 Door
0 mm
VARCLANDING27DOOR
C Landing 27 Door
0 mm
VARCLANDING26DOOR
C Landing 26 Door
0 mm
VARCLANDING25DOOR
C Landing 25 Door
0 mm
VARCLANDING24DOOR
C Landing 24 Door
0 mm
VARCLANDING23DOOR
C Landing 23 Door
0 mm
VARCLANDING22DOOR
C Landing 22 Door
0 mm
VARCLANDING21DOOR
C Landing 21 Door
0 mm
VARCLANDING20DOOR
C Landing 20 Door
0 mm
VARCLANDING19DOOR
C Landing 19 Door
0 mm
VARCLANDING18DOOR
C Landing 18 Door
0 mm
VARCLANDING17DOOR
C Landing 17 Door
0 mm
VARCLANDING16DOOR
C Landing 16 Door
0 mm
VARCLANDING15DOOR
C Landing 15 Door
0 mm
VARCLANDING14DOOR
C Landing 14 Door
0 mm
VARCLANDING13DOOR
C Landing 13 Door
0 mm
VARCLANDING12DOOR
C Landing 12 Door
0 mm
VARCLANDING11DOOR
C Landing 11 Door
0 mm
VARCLANDING10DOOR
C Landing 10 Door
0 mm
VARCLANDING09DOOR
C Landing 09 Door
0 mm
VARCLANDING08DOOR
C Landing 08 Door
0 mm
VARCLANDING07DOOR
C Landing 07 Door
0 mm
VARCLANDING06DOOR
C Landing 06 Door
0 mm
VARCLANDING05DOOR
C Landing 05 Door
0 mm
VARCLANDING04DOOR
C Landing 04 Door
0 mm
VARCLANDING03DOOR
C Landing 03 Door
0 mm
VARCLANDING02DOOR
C Landing 02 Door
0 mm
VARCLANDING01DOOR
C Landing 01 Door
0 mm
VARALANDING35DOOR
A Landing 35 Door
0 mm
VARALANDING34DOOR
A Landing 34 Door
0 mm
VARALANDING33DOOR
A Landing 33 Door
0 mm
VARALANDING32DOOR
A Landing 32 Door
0 mm
VARALANDING31DOOR
A Landing 31 Door
0 mm
VARALANDING30DOOR
A Landing 30 Door
0 mm
VARALANDING29DOOR
A Landing 29 Door
0 mm
VARALANDING28DOOR
A Landing 28 Door
0 mm
VARALANDING27DOOR
A Landing 27 Door
0 mm
VARALANDING26DOOR
A Landing 26 Door
0 mm
VARALANDING25DOOR
A Landing 25 Door
0 mm
VARALANDING24DOOR
A Landing 24 Door
0 mm
VARALANDING23DOOR
A Landing 23 Door
0 mm
VARALANDING22DOOR
A Landing 22 Door
0 mm
VARALANDING21DOOR
A Landing 21 Door
0 mm
VARALANDING20DOOR
A Landing 20 Door
0 mm
VARALANDING19DOOR
A Landing 19 Door
0 mm
VARALANDING18DOOR
A Landing 18 Door
0 mm
VARALANDING17DOOR
A Landing 17 Door
0 mm
VARALANDING16DOOR
A Landing 16 Door
0 mm
VARALANDING15DOOR
A Landing 15 Door
0 mm
VARALANDING14DOOR
A Landing 14 Door
0 mm
VARALANDING13DOOR
A Landing 13 Door
0 mm
VARALANDING12DOOR
A Landing 12 Door
0 mm
VARALANDING11DOOR
A Landing 11 Door
0 mm
VARALANDING10DOOR
A Landing 10 Door
0 mm
VARALANDING09DOOR
A Landing 09 Door
0 mm
VARALANDING08DOOR
A Landing 08 Door
0 mm
VARALANDING07DOOR
A Landing 07 Door
0 mm
VARALANDING06DOOR
A Landing 06 Door
0 mm
VARALANDING05DOOR
A Landing 05 Door
12000 mm
VARALANDING04DOOR
A Landing 04 Door
9000 mm
VARALANDING03DOOR
A Landing 03 Door
6000 mm
VARALANDING02DOOR
A Landing 02 Door
3000 mm
VARALANDING01DOOR
A Landing 01 Door
0 mm
VARCLANDING35DOORS
C Landing 35 Doors
0
VARCLANDING34DOORS
C Landing 34 Doors
0
VARCLANDING33DOORS
C Landing 33 Doors
0
VARCLANDING32DOORS
C Landing 32 Doors
0
VARCLANDING31DOORS
C Landing 31 Doors
0
VARCLANDING30DOORS
C Landing 30 Doors
0
VARCLANDING29DOORS
C Landing 29 Doors
0
VARCLANDING28DOORS
C Landing 28 Doors
0
VARCLANDING27DOORS
C Landing 27 Doors
0
VARCLANDING26DOORS
C Landing 26 Doors
0
VARCLANDING25DOORS
C Landing 25 Doors
0
VARCLANDING24DOORS
C Landing 24 Doors
0
VARCLANDING23DOORS
C Landing 23 Doors
0
VARCLANDING22DOORS
C Landing 22 Doors
0
VARCLANDING21DOORS
C Landing 21 Doors
0
VARCLANDING20DOORS
C Landing 20 Doors
0
VARCLANDING19DOORS
C Landing 19 Doors
0
VARCLANDING18DOORS
C Landing 18 Doors
0
VARCLANDING17DOORS
C Landing 17 Doors
0
VARCLANDING16DOORS
C Landing 16 Doors
0
VARCLANDING15DOORS
C Landing 15 Doors
0
VARCLANDING14DOORS
C Landing 14 Doors
0
VARCLANDING13DOORS
C Landing 13 Doors
0
VARCLANDING12DOORS
C Landing 12 Doors
0
VARCLANDING11DOORS
C Landing 11 Doors
0
VARCLANDING10DOORS
C Landing 10 Doors
0
VARCLANDING09DOORS
C Landing 09 Doors
0
VARCLANDING08DOORS
C Landing 08 Doors
0
VARCLANDING07DOORS
C Landing 07 Doors
0
VARCLANDING06DOORS
C Landing 06 Doors
0
VARCLANDING05DOORS
C Landing 05 Doors
0
VARCLANDING04DOORS
C Landing 04 Doors
0
VARCLANDING03DOORS
C Landing 03 Doors
0
VARCLANDING02DOORS
C Landing 02 Doors
0
VARCLANDING01DOORS
C Landing 01 Doors
0
VARALANDING35DOORS
A Landing 35 Doors
0
VARALANDING34DOORS
A Landing 34 Doors
0
VARALANDING33DOORS
A Landing 33 Doors
0
VARALANDING32DOORS
A Landing 32 Doors
0
VARALANDING31DOORS
A Landing 31 Doors
0
VARALANDING30DOORS
A Landing 30 Doors
0
VARALANDING29DOORS
A Landing 29 Doors
0
VARALANDING28DOORS
A Landing 28 Doors
0
VARALANDING27DOORS
A Landing 27 Doors
0
VARALANDING26DOORS
A Landing 26 Doors
0
VARALANDING25DOORS
A Landing 25 Doors
0
VARALANDING24DOORS
A Landing 24 Doors
0
VARALANDING23DOORS
A Landing 23 Doors
0
VARALANDING22DOORS
A Landing 22 Doors
0
VARALANDING21DOORS
A Landing 21 Doors
0
VARALANDING20DOORS
A Landing 20 Doors
0
VARALANDING19DOORS
A Landing 19 Doors
0
VARALANDING18DOORS
A Landing 18 Doors
0
VARALANDING17DOORS
A Landing 17 Doors
0
VARALANDING16DOORS
A Landing 16 Doors
0
VARALANDING15DOORS
A Landing 15 Doors
0
VARALANDING14DOORS
A Landing 14 Doors
0
VARALANDING13DOORS
A Landing 13 Doors
0
VARALANDING12DOORS
A Landing 12 Doors
0
VARALANDING11DOORS
A Landing 11 Doors
0
VARALANDING10DOORS
A Landing 10 Doors
0
VARALANDING09DOORS
A Landing 09 Doors
0
VARALANDING08DOORS
A Landing 08 Doors
0
VARALANDING07DOORS
A Landing 07 Doors
0
VARALANDING06DOORS
A Landing 06 Doors
0
VARALANDING05DOORS
A Landing 05 Doors
1
VARALANDING04DOORS
A Landing 04 Doors
1
VARALANDING03DOORS
A Landing 03 Doors
1
VARALANDING02DOORS
A Landing 02 Doors
1
VARALANDING01DOORS
A Landing 01 Doors
1
VARDOORWIDTH
Door width
900 mm
VARDOORHEIGHT
Door Height
2100 mm
VARCWTLENGTH
CWT length
700 mm
VARCWTLOCATIONY
CWT location Y
1.00000000000 mm
VARCWTLOCATIONX
CWT location X
185 mm
VARTRAVEL
Travel
12000 mm
VARSHAFTWALLTHICKNESS
Shaft Wall Thickness
185 mm
VARRAILH2
Rail h 2
15800 mm
VARRAILH
Rail h
17800 mm
VARRAILDEPTHLOCATION
Rail depth location
700 mm
VARMACHINEHEIGHT
Machine Height
15600 mm
VARDOORLOCATION
Door Location
975 mm
VARSWT
SWT
-185 mm
VARROOFTHICKNESS
Roof Thickness
120 mm
VARFRAMEDEPTH
Frame Depth
0 mm
VARCARGUIDELOCATION
Car guide location
1000 mm
VARCARWIDTH
Car Width
1350 mm
VARCARRAILDISTANCE
Car Rail Distance
695 mm
VARCARHEIGHT
Car Height
2600 mm
VARCARDEPTH
Car Depth
1400 mm
VARPITFLOORTHICKNESS
Pit Floor Thickness
200 mm
VARSHAFTWIDTHWW
Shaft Width (WW)
1950 mm
VARSHAFTDEPTHWD
Shaft Depth (WD)
1800 mm
VARPITHEIGHT
Pit Height
1700 mm
VARHEADROOM
Headroom
4100 mm
VARCARLOCATIONZVERTICALPLACEMENTINSHAFT
Car Location Z (Vertical placement in shaft)
0 mm
VARCARLOCATIONY
Car Location Y
1000 mm
VARCARLOCATIONX
Car Location X
1025 mm
VARURL
URL
www.kone.com
VARMANUFACTURER
Manufacturer
KONE
VARKEYNOTE
Keynote
2511
VARRAILSTART
Rail Start
-1700 mm
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions