??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 16
HELP_VARIABLE
Company
Intra Lighting
Description
Klarlux Circular Parametrisk
Bill of material
klarlux_circular_parametrisk_klarlux_diameter_1800_mm
VARIANTNAME
VARVISUALLIGHTTRANSMITTANCE
Visual Light Transmittance
0
VARSOLARHEATGAINCOEFFICIENT
Solar Heat Gain Coefficient
0
VARTHERMALRESISTANCER
Thermal Resistance (R)
VARHEATTRANSFERCOEFFICIENTU
Heat Transfer Coefficient (U)
VARDESIGNCOUNTRY
Design country
Belgium
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Belgium
VARMANUFACTURERNAME
Manufacturer name
Nytec Plast AB
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
KlarLux-Circular-Roof-Domes
VARPRODUCTFAMILY
Product family
Daylight
VARPRODUCTGROUP
Product group
Roof Domes
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARCOEFFICIENTOFHEATTRANSFERU
Coefficient of Heat Transfer (U)
0.78
VARDIAMETEROUTER
DiameterOuter
mm
VARHATCHDIAMETER
Hatch diameter
mm
VARMATERIALMAIN
Material main
Plastic
VARDIAMETER
Diameter
mm
VARHEIGHT
Height
0 mm
VARWIDTH
Width
0 mm
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.nytec.se/takljuskupoler/installation-service/
VARPRODUCTGUID
Product Guid
a440af70-a9aa-4b5f-b1e2-e804e0141566
VARPRODUCTCERTIFICATION
Product certification
http://www.agplastics.com/download.php?file=E-Dop-Skylux-PMMA_3f140516114029.pdf
VARTECHNICALDESCRIPTION
Technical description
http://www.nytec.se/takljuskupoler/teknisk-info/
VARMODEL
Model
Klarlux®
VARMANUFACTURER
Manufacturer
Nytec Plast AB
VARURL
URL
nytec.se
VARDESCRIPTION
Description
Takljuskupol
VARANALYTICCONSTRUCTION
Analytic Construction
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions