??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Lutron
Description
Keypads
Bill of material
Switch-Lutron-Palladiom_QS_Keypad_Control-Group_4
ORDERNO
VAR_1__3_BUTTON_WITH_RAISE_LOWER_CONFIGURATION
(1) 3 button with raise_lower configuration
VAR_1__QUANTUM
(1) quantum
VAR_1__US_FACEPLATE_STYLE
(1) us faceplate style
VAR_2__2_BUTTON_CONFIGURATION
(2) 2 button configuration
VAR_2__MYROOM
(2) myroom
VAR_2__SQUARE_FACEPLATE_STYLE
(2) square faceplate style
VAR_3__3_BUTTON_CONFIGURATION
(3) 3 button configuration
VAR_3__HOMEWORKS_QS
(3) homeworks qs
VAR_4__4_BUTTON_CONFIGURATION
(4) 4 button configuration
ACTUAL_BUTTON_COLUMN_QUANTITY
actual button column quantity
ACTUAL_PLATE_HEIGHT
actual plate height
ACTUAL_PLATE_WIDTH
actual plate width
ASSEMBLY_CODE
assembly code
D5020120
BUTTON_ARRAY_GAP_WIDTH
button array gap width
BUTTON_ARRAY_HEIGHT
button array height
BUTTON_ARRAY_WIDTH
button array width
BUTTON_COLUMN_1_DEVICE_VISIBILITY
button column 1 device visibility
BUTTON_COLUMN_2_DEVICE_VISIBILITY
button column 2 device visibility
BUTTON_COLUMN_3_DEVICE_VISIBILITY
button column 3 device visibility
BUTTON_COLUMN_4_DEVICE_VISIBILITY
button column 4 device visibility
BUTTON_COLUMN_QUANTITY
button column quantity
BUTTON_COLUMN_QUANTITY_AVAILABILITY
button column quantity availability
BUTTON_DEPTH
button depth
BUTTON_GAP_WIDTH
button gap width
BUTTON_HEIGHT_FOR_QUANTITY_2
button height for quantity 2
BUTTON_HEIGHT_FOR_QUANTITY_3
button height for quantity 3
BUTTON_HEIGHT_FOR_QUANTITY_4
button height for quantity 4
BUTTON_WIDTH
button width
COPYRIGHT__
copyright ©
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DEVICE_1_BUTTON_CONFIGURATION_SELECTION
device 1 button configuration selection
DEVICE_1_CONFIGURATION_SELECTION
device 1 configuration selection
DEVICE_1_MODEL_NUMBER
device 1 model number
DEVICE_1_OFFSET
device 1 offset
DEVICE_2_BUTTON_CONFIGURATION_SELECTION
device 2 button configuration selection
DEVICE_2_CONFIGURATION_SELECTION
device 2 configuration selection
DEVICE_2_MODEL_NUMBER
device 2 model number
DEVICE_2_OFFSET
device 2 offset
DEVICE_3_BUTTON_CONFIGURATION_SELECTION
device 3 button configuration selection
DEVICE_3_CONFIGURATION_SELECTION
device 3 configuration selection
DEVICE_3_MODEL_NUMBER
device 3 model number
DEVICE_3_OFFSET
device 3 offset
DEVICE_4_BUTTON_CONFIGURATION_SELECTION
device 4 button configuration selection
DEVICE_4_CONFIGURATION_SELECTION
device 4 configuration selection
DEVICE_4_MODEL_NUMBER
device 4 model number
DEVICE_4_OFFSET
device 4 offset
DEVICE_DEPTH_FROM_WALL
device depth from wall
DEVICE_RECESS_DEPTH
device recess depth
ENGRAVING
engraving
ENGRAVING_DESIRED
engraving desired
ENGWORKS_URL
engworks url
FACEPLATE_MODEL_NUMBER
faceplate model number
FACEPLATE_OPTION
faceplate option
FACEPLATE_STYLE_SELECTION
faceplate style selection
FACEPLATE_VISIBILITY
faceplate visibility
FINISH_CODE
finish code
GANG_QUANTITY
gang quantity
GANG_QUANTITY_AVAILABILITY
gang quantity availability
HOST
host
5
KEYPAD_LABEL
keypad label
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
1
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL_SEQUENCE_CODE
material sequence code
MODEL
model
NO_ENGRAVING
no engraving
ONE
one
OVERALL_DEPTH
overall depth
OVERALL_HEIGHT
overall height
OVERALL_WIDTH
overall width
PART_TYPE
part type
19
PLAN_SCALE
plan scale
PLAN_SYMBOL_IS_OFFSET
plan symbol is offset
PLATE_DEPTH
plate depth
PRODUCT_PAGE_URL
product page url
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
SERIES
series
SHARED
shared
0
SQUARE_1_COLUMN_PLATE_WIDTH
square 1 column plate width
SQUARE_2_COLUMN_PLATE_WIDTH
square 2 column plate width
SQUARE_4_COLUMN_PLATE_WIDTH
square 4 column plate width
SQUARE_PLATE_HEIGHT
square plate height
SYMBOL_CONTROL_OFFSET_FROM_WALL
symbol control offset from wall
SYMBOL_OFFSET_FROM_WALL
symbol offset from wall
SYSTEM_TYPE_SELECTION
system type selection
URL
url
US_1_GANG_PLATE_WIDTH
us 1 gang plate width
US_2_GANG_PLATE_WIDTH
us 2 gang plate width
US_3_GANG_PLATE_WIDTH
us 3 gang plate width
US_4_GANG_PLATE_WIDTH
us 4 gang plate width
US_PLATE_HEIGHT
us plate height
VERSION
version
WALLPLATE_STYLE
wallplate style
WHITE_BACKLIGHTING
white backlighting
COPYRIGHT
copyright
INSTRUCTION_SHEET_LINK
instruction sheet link
LABEL
label
MANUFACTURER_ADDRESS
manufacturer address
MANUFACTURER_FAX_NUMBER
manufacturer fax number
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
NO_PLATE
no plate
NOMINAL_DEPTH
nominal depth
NOMINAL_HEIGHT
nominal height
NOMINAL_WIDTH
nominal width
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PERFORMANCE_URL
performance url
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_NAME
product name
SUPPORT_PHONE
support phone
VIDEO_LINK
video link
VOLTAGE_COMMENTS
voltage comments
WALL_PLATE_VISIBILITY
wall plate visibility
WARRANTY_URL
warranty url
DEVICE_1_HOMEWORKS
device 1 homeworks
DEVICE_1_MYROOM
device 1 myroom
DEVICE_1_QUANTUM
device 1 quantum
SQUARE_3_COLUMN_PLATE_WIDTH
square 3 column plate width
VAR_1__PJ2_2B
(1) pj2-2b
VAR_2__PJ2_2BRL
(2) pj2-2brl
VAR_3__PJ2_3B
(3) pj2-3b
VAR_4__PJ2_3BRL
(4) pj2-3brl
ADAPTER_MODEL
adapter model
ANNOTATION_SCALE
annotation scale
DEVICE_BUTTON_CONFIGURATION_CODE
device button configuration code
DEVICE_BUTTON_VISIBILITY
device button visibility
DEVICE_RAISE_LOWER_VISIBILITY
device raise/lower visibility
DEVICE_SELECTION
device selection
DEVICE_VOID_GAP
device void gap
DIMMER_VISIBILITY
dimmer visibility
LED_LEFT_OFFSET
led left offset
LED_TOP_OFFSET
led top offset
MAXIMUM_OPERATING_TEMPERATURE
maximum operating temperature
MINIMUM_OPERATING_TEMPERATURE
minimum operating temperature
NO_WALL_PLATE
no wall plate
PLAN_SYMBOL_IS_OFFSET_ALONG_WALL
plan symbol is offset along wall
PLAN_SYMBOL_IS_OFFSET_FROM_WALL
plan symbol is offset from wall
PLATE_VOID_HEIGHT
plate void height
PLATE_VOID_WIDTH
plate void width
SWITCH_VISIBILITY
switch visibility
SYMBOL_OFFSET
symbol offset
SYMBOL_OFFSET_ALONG_WALL
symbol offset along wall
SYMBOL_POSITION_REFERENCE_ALONG_WALL
symbol position reference along wall
VOLTAGE
voltage
WALL_PLATE
wall plate
WALLPLATE_MODEL
wallplate model
BUTTON_ARRAY_DEPTH
button array depth
BUTTON_DEPTH_OFFSET
button depth offset
BUTTON_QUANTITY
button quantity
BUTTON_SLOT_HEIGHT
button slot height
BUTTON_SLOT_WIDTH
button slot width
CONTROL_HEIGHT
control height
CONTROL_WIDTH
control width
WALL_PLATE_HEIGHT
wall plate height
WALL_PLATE_WIDTH
wall plate width
VAR_1__PJN_2B
(1) pjn-2b
VAR_4__PJN_3BRL
(4) pjn-3brl
VAR2_BUTTON_VISIBILITY
2 button visibility
VAR3_BUTTON_VISIBILITY
3 button visibility
VAR5_BUTTON_VISIBILITY
5 button visibility
VAR7_BUTTON_VISIBILITY
7 button visibility
BUTTON_VOID_OFFSET
button void offset
BUTTON_VOID_WIDTH
button void width
IR_SENSOR_DEPTH
ir sensor depth
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions