??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 12
HELP_VARIABLE
Company
RAFI
Description
Keylock switches
Bill of material
1.10.051.0030001
ORDERNO
ACTUATION_FUNCTION
actuation function
B10
b10
COLLAR_COLOR
collar color
black
COLLAR_DIMENSION
collar dimension
29.8 mm
COLLAR_SHAPE
collar shape
round
COLOR
color
black
CONTACT_FUNCTION
contact function
CONTACT_MATERIAL
contact material
Gold
DEGREE_OF_PROTECTION__FRONT_SIDE__ACCORDING_TO_DIN_EN_60529
degree of protection, front side, according to din en 60529
IP65
DEGREE_OF_PROTECTION__REAR_SIDE__ACCORDING_TO_DIN_EN_60529
degree of protection, rear side, according to din en 60529
IP65
ENVIRONMENT_RESISTANCE
environment resistance
IEC 60068-2-14 IEC 60068-2-30 IEC 60068-2-78
FIXING
fixing
Threaded ring
FRONT_RING_COLOR
front ring color
black
GRID__MIN_
grid, min.
30 mm
ILLUMINATED
illuminated
No
INSTALLATION_HEIGHT
installation height
45 mm
KEY_REMOVAL_POSITION
key removal position
MOUNTING_DEPTH
mounting depth
30 mm
MOUNTING_HOLE
mounting hole
22.3 mm
OPERATING_FORCE__MAX_
operating force, max.
1.3 N
OPERATING_LIFE
operating life
OPERATING_TEMPERATURE__MAX_
operating temperature, max.
85 °C
OPERATING_TEMPERATURE__MIN_
operating temperature, min.
-40 °C
OSCILLATION_RESTISTANCE_ACCORDING_TO_STANDARD_IEC_60068_2_6
oscillation restistance according to standard iec 60068-2-6
5 g at 10...500 Hz
OUTSIDE_DIMENSION__LENGTH
outside dimension, length
29.8 mm
OUTSIDE_DIMENSION__WIDTH
outside dimension, width
29.8 mm
PACKAGING
packaging
Box
PACKAGING_UNIT
packaging unit
2 pcs.
PIN_1
pin 1
PIN_2
pin 2
PIN_4
pin 4
Normally open contact 1
POTENTIAL_FREE
potential free
RATED_CURRENT__MAX_
rated current, max.
100 mA
RATED_VOLTAGE__MAX_
rated voltage, max.
32 V
RATED_VOLTAGE__MIN_
rated voltage, min.
10 V
REACH_COMPLIANT
reach compliant
Yes
ROHS_COMPLIANT
rohs compliant
Yes
ROTATING_ANGLE
rotating angle
SALT_SPRAY_RESISTANCE_ACCORDING_TO_STANDARD
salt-spray resistance according to standard
IEC 60068-2-11
SHOCK_RESISTANCE_ACCORDING_TO_STANDARD_IEC_60068_2_27
shock resistance according to standard iec 60068-2-27
30 g at 11 ms amplitude semi-sinusoidal
STORAGE_TEMPERATURE__MAX_
storage temperature, max.
90 °C
STORAGE_TEMPERATURE__MIN_
storage temperature, min.
-40 °C
TERMINAL_ON_THE_REAR
terminal on the rear
M12 4-pin A-coded
THREADED_RING_TORQUE__MAX_
threaded ring torque, max.
1.2 Nm
UL_ENCLOSURE_TYPE_RATING_FRONT_SIDE
ul enclosure type rating front side
type 4X
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions