??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Senini
Description
Kerbstones 8 10
Bill of material
kerbstones_8_10_default_HI
VARIANTNAME
Default
VARIANTLOD
HI
BRANDURL
Brand url
http://www.senini.it/
DATEOFPUBLISHING
Date of publishing
11/30/2016
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Senini
NOMINALHEIGHT
Nominal height
240.000
NOMINALWIDTH
Nominal width
1000.000
PRODUCTSKU
Product SKU
Kerbstones_8-10
PRODUCTFAMILY
Product family
KERBSTONES
PRODUCTGROUP
Product group
KERBSTONES
PRODUCTNAME
Product name
Kerbstones 8/10
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Pavers & Stones
IFCCLASSIFICATION
IFC Classification
Block
UNICLASS14CODE
Uniclass 1.4 Code
L322
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Blocks
MATERIALMAIN
Material main
Aggregated natural stone
MATERIALSECONDARY
Material secondary
Cement
EANCODE
EAN code
https://.03
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.senini.it/download.php
PRODUCTGUID
Product Guid
adc0fbe4-ca2b-46ed-be50-4b76476736e7
TECHNICALDESCRIPTION
Technical description
http://www.senini.it/cordoli_serie_8-10.php
BOSUSENATIVEGEOMETRIES
BOSUseNativeGeometries
1.000
BOS0127127127VISIBILITY
BOS_0_127_127_127_Visibility
0.000
BOS0BLUE
BOS_0_Blue
127.000
BOS0GREEN
BOS_0_Green
127.000
BOS0NATIVEVISIBILITY
BOS_0_Native_Visibility
0.000
BOS0RED
BOS_0_Red
127.000
BOS0VISIBILITY
BOS_0_Visibility
0.000
BOS1127127127VISIBILITY
BOS_1_127_127_127_Visibility
0.000
BOS1BLUE
BOS_1_Blue
127.000
BOS1GREEN
BOS_1_Green
127.000
BOS1NATIVEVISIBILITY
BOS_1_Native_Visibility
1.000
BOS1RED
BOS_1_Red
127.000
BOS1VISIBILITY
BOS_1_Visibility
1.000
BOSCOLOUR
BOS_Colour
Grey
BOSELEMENT
BOS_Element
Regular Kreb
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions