??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Astro Lighting Limited
Description
Kashima 350 LED
Bill of material
Kashima 350 LED
ORDERNO
Kashima 350 LED
APERTURE_WIDTH
aperture width
505.000
APPARENT_LOAD
apparent load
15.980
ARM_HEIGHT
arm height
10
ASSEMBLY_CODE
assembly code
D5020200
BACKPLATE_MATERIAL
backplate material
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CASING_MATERIAL
casing material
CATEGORY
category
CLASS
class
2
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1700
DESCRIPTION
description
Mirror Light
DESIGN_OPTION
design option
-1
DIMMABLE
dimmable
No
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
565
ENERGY_EFFICIENCY_RATING
energy efficiency rating
FAMILY_NAME
family name
HEIGHT
height
45
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP_RATING
ip rating
IP44
KEYNOTE
keynote
LAMP
lamp
T5
LAMP_INCLUDED
lamp included
Yes
LENGTH
length
192
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_FROM_WALL
light source from wall
177.500
LUMINAIRE_LAMP_EFFICIENCY_RATING
luminaire lamp efficiency rating
A
MANUFACTURER
manufacturer
Astro Lighting Ltd, CM20 2DP
MANUFACTURER_CONTACT
manufacturer contact
01279 427001
MASSUNIT
massunit
1
MODEL
model
0961 Kashima 620
MOUNTABLE_ON_NORMALLY_FLAMMABLE_SURFACES
mountable on normally flammable surfaces
Yes
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
0961 KASHIMA 620.ies
PRODUCT_DOCUMENTATION
product documentation
http://www.astrolighting.co.uk/products/0961_Kashima-620
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUITABLE_FOR_BATHROOM_ZONE
suitable for bathroom zone
Zones 2 and 3
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
Includes integral electronic ballast. Also supplied with an optional cabinet fixing bracket.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.astrolighting.co.uk
VOLTAGE
voltage
230.000
WATTAGE_COMMENTS
wattage comments
14w
WEIGHT
weight
1.75kg
WIDTH
width
620
NAME
name
Kashima 350 LED
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions