??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
B.lux
Description
KANPAZAR_150C3
Bill of material
KANPAZAR_150C3
ORDERNO
KANPAZAR_150C3
CODE
code
659250
LAMP
lamp
KANPAZAR 150A LED
LIGHT_SOURCE
light source
LED 4 x 12W 8304lm 350mA 3000K CRI≥90 230V
NAME
name
KANPAZAR_150C3
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions