??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 9
HELP_VARIABLE
Company
DELTA LINE
Description
K24
Bill of material
K24.0.320
ORDERNO
AMBIENT_WORKING_TEMPERATURE_RANGE
ambient working temperature range
-30 to +65°C
AVERAGE_BACKLASH___0_3NM
average backlash @ 0,3nm
2.5Degree
BACKLASH_AVERAGE_AT_NO_LOAD
backlash average at no-load
1.5Degree
DIAMETER
diameter
24mm
DIRECTION_OF_ROTATION
direction of rotation
=
EFFICIENCY
efficiency
LENGTH
length
MASS
mass
MAX_AXIAL_SHAFT_LOAD
max axial shaft load
8N
MAX_CONTINUOUS_TORQUE_
max continuous torque_
0.17Nm
MAX_PEAK_TORQUE
max peak torque
naNm
MAX_RADIAL_SHAFT_LOAD
max radial shaft load
5 (8mm from mounting face)N
MAX__RECOMMENDED_INPUT_SPEED
max. recommended input speed
5000rpm
MAXIMUM_PRESS_FIT_FORCE
maximum press fit force
30N
MAXIMUM_STATIC_TORQUE
maximum static torque
0.7Nm
NUMBER_OF_GEAR_STAGES
number of gear stages
RATIO
ratio
SHAFT_AXIAL_PLAY
shaft axial play
0.05 - 0.150µm
SHAFT_RADIAL_PLAY
shaft radial play
≤ 0.04µm
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions